|
391001802
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 2 Circuits |
Check Availability
|
2 |
2 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
5.380/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001803
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 3 Circuits |
Check Availability
|
3 |
3 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
8.060/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001804
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 4 Circuits |
Check Availability
|
4 |
4 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
10.750/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001805
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 5 Circuits |
Check Availability
|
5 |
5 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
13.440/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001806
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 6 Circuits |
Check Availability
|
6 |
6 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
16.130/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001807
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 7 Circuits |
Check Availability
|
7 |
7 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
18.810/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001808
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 8 Circuits |
Check Availability
|
8 |
8 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
21.500/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001809
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 9 Circuits |
Check Availability
|
9 |
9 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
24.190/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001810
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 10 Circuits |
Check Availability
|
10 |
10 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
26.880/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001811
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 11 Circuits |
No
|
11 |
11 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
26.560/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001812
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 12 Circuits |
Check Availability
|
12 |
12 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
32.250/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001902
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 2 Circuits, Low Profile |
Check Availability
|
2 |
2 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
3.170/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001903
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 3 Circuits, Low Profile |
Check Availability
|
3 |
3 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
4.750/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001904
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 4 Circuits, Low Profile |
Check Availability
|
4 |
4 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
6.330/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001905
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 5 Circuits, Low Profile |
Check Availability
|
5 |
5 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
7.920/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001906
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 6 Circuits, Low Profile |
Check Availability
|
6 |
6 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
9.500/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001907
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 7 Circuits, Low Profile |
Check Availability
|
7 |
7 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
11.080/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001908
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 8 Circuits, Low Profile |
Check Availability
|
8 |
8 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
12.670/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001909
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 9 Circuits, Low Profile |
Check Availability
|
9 |
9 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
14.250/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001910
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 10 Circuits, Low Profile |
Check Availability
|
10 |
10 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
15.830/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001911
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 11 Circuits, Low Profile |
No
|
11 |
11 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
17.420/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391001912
|
8.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 12 Circuits, Low Profile |
Check Availability
|
12 |
12 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
19.000/g |
2 |
Vertical |
Mounting Holes Between Circuit |
8.00mm |
8.00mm |
N/A |
No |
-40° to +105°C |
Screw |
12, 14, 16, 18, 20, 22 |
0.33-3.31 |
|
391002002
|
10.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 2 Circuits |
Check Availability
|
2 |
2 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
6.000/g |
2 |
Vertical |
Mounting Holes Between Circuit |
10.00mm |
10.00mm |
N/A |
No |
-40° to +105°C |
Screw |
10, 12, 14, 16, 18 |
0.82-5.25 |
|
391002003
|
10.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 3 Circuits |
Check Availability
|
3 |
3 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
9.000/g |
2 |
Vertical |
Mounting Holes Between Circuit |
10.00mm |
10.00mm |
N/A |
No |
-40° to +105°C |
Screw |
10, 12, 14, 16, 18 |
0.82-5.25 |
|
391002004
|
10.00mm Pitch, Beau Eurostyle Two-Screw Terminal Strips, 4 Circuits |
Check Availability
|
4 |
4 |
White |
Horizontal |
No |
Stainless Steel, Steel |
Polyamide (PA) |
12.000/g |
2 |
Vertical |
Mounting Holes Between Circuit |
10.00mm |
10.00mm |
N/A |
No |
-40° to +105°C |
Screw |
10, 12, 14, 16, 18 |
0.82-5.25 |