|
08500113
|
KK 254 Crimp Terminal, Female, 30-22 AWG, 2.54µm Hot Tin (Sn) Dip Plated Brass, Reel |
Check Availability
|
Female |
Brass |
Tin |
Tin |
0.065/g |
Reel |
2.540µm |
2.540µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08550101
|
KK 254 Crimp Terminal, Female, 30-22 AWG, 0.38µm Selective Gold (Au) Mating Plating, Nickel Termination Plating, Brass, Reel |
Check Availability
|
Female |
Brass |
Gold |
Nickel |
0.064/g |
Reel |
0.380µm |
0.760µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08550102
|
KK 254 Crimp Terminal, Female, 30-22 AWG, 0.38µm Selective Gold (Au) Mating Plating, Nickel Termination Plating, Brass, Bag |
Check Availability
|
Female |
Brass |
Gold |
Nickel |
0.064/g |
Bag |
0.380µm |
0.760µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08550131
|
KK 254 Crimp Terminal, Female, 30-22 AWG, 0.76µm Selective Gold (Au) Plated Brass, Bag |
Check Availability
|
Female |
Brass |
Gold |
Gold |
0.064/g |
Bag |
0.760µm |
0.050µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
08560109
|
KK 254 Crimp Terminal, Female, 30-22 AWG, 0.38µm Selective Gold (Au) Plated Brass, Reel |
Check Availability
|
Female |
Brass |
Gold |
Gold |
0.064/g |
Reel |
0.380µm |
0.050µm |
Crimp or Compression |
1.57mm max. |
22, 24, 26, 28, 30 |
N/A |
|
39000377
|
KK 254 Crimp Terminal, Female, 28-22 AWG, 0.38µm Selective Gold (Au) Plated Brass, Bag |
Check Availability
|
Female |
Brass |
Gold |
Gold |
64.000/mg |
Bag |
0.380µm |
0.050µm |
Crimp or Compression |
1.20-1.70mm max. |
22, 24, 26, 28 |
N/A |
|
39000381
|
KK 254 Crimp Terminal, Female, 28-22 AWG, 0.38µm Selective Gold (Au) Plated Phosphor Bronze, Bag |
Check Availability
|
Female |
Phosphor Bronze |
Gold |
Gold |
64.000/mg |
Bag |
0.380µm |
0.050µm |
Crimp or Compression |
1.20-1.70mm max. |
22, 24, 26, 28 |
N/A |