Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150180031 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 51.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180032 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 51.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180033 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180034 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180035 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 102.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180036 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 102.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180037 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180038 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180039 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 152.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180040 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 152.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180041 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180042 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180043 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180044 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180045 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180046 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180047 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180048 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180049 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 305.00mm | 4 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180050 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 305.00mm | 4 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180053 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 51.00mm | 6 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180054 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 51.00mm | 6 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180055 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180056 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 76.00mm | 6 | D (opposite side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
150180057 | 0.50mm Pitch Premo-Flex FFC Jumper with Ears, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 102.00mm | 6 | A (same side) | Superior Retention | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |