Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1053091102 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.270/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091103 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.370/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091104 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.470/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091105 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.570/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091106 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.670/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091107 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.770/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091108 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.870/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091202 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.270/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091203 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.370/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091204 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.470/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091205 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.570/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091206 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.670/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091207 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | No | 7 | 7 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.770/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
1053091208 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.870/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091302 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.270/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091303 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.370/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091304 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.470/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091305 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.570/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091306 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.670/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091307 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.770/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091308 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | 94V-0 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.870/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091402 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 2 | 2 | Black | 50 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.272/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091403 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 3 | 3 | Black | 50 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.373/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091404 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.470/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
1053091405 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 5 | 5 | Black | 50 | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.571/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |