Nano-Fit
- Part Number
- 1053091202
- Category
- PCB Headers and Receptacles
Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- Yes
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- mountingStyle
- Through Hole
- netWeight
- 0.270/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingAlternativePart
- {productNumber=1053093702, packagingType=Embossed Tape on Reel}
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm,2.40mm
- pcTailLength
- 3.20mm
- pitchMatingInterface
- 2.50mm
- pitchTerminationInterface
- 2.50mm
- platingMinMating
- 0.381µm
- platingMinTermination
- 1.524µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 105309-1202, 1053091202
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863