High-Performance Interconnects for Compact, Mobile Cleaning Robots
The compact internal designs of cleaning robots demand connectivity solutions that ensure reliable performance in restricted spaces. Exposure to moisture and detergents requires sealed connectors that resist corrosion, thereby preventing system failures. Vibration-tolerant connections are also essential for enduring the ongoing mechanical stress from motors, wheels and brushes.
To build compact, high-performance cleaning robots, engineers can use miniaturized interconnects that support high current and strong signal integrity. Sealed, ruggedized connectors provide robust operation by withstanding moisture, dust and cleaning fluids. Vibration-tolerant connectors help maintain consistent performance despite ongoing movement and mechanical shock.
Molex offers space-saving connectors with high current capacity and robust signal integrity, supporting the design of compact, dependable cleaning robots. These sealed connectors ensure durability and safety in environments subject to moisture and harsh cleaning agents. With secure locking mechanisms and enhanced contact protection, Molex connectors can endure constant vibrations in robotic applications, preventing accidental disconnections and providing reliable signal transmission.
Featured Products
Main Controller Connectors for Commercial Cleaning Robots
Compact controller boards for commercial cleaning robots require miniaturized, vibration-resistant connectors that can manage high currents and provide reliable signal integrity. Molex delivers space-saving, high-power connectors with secure locking mechanisms and low mating force, providing dependable power and signal distribution for controller board designs.
| Configuration | Pitch | Current (max.) | Wire Gauge | Circuits | |
|---|---|---|---|---|---|
| Micro-Fit Connectors | Wire-to-board, wire-to-wire | 3.00mm | 10.5A | 30 to 18 AWG | 2 to 24 |
| Mini-Fit Connectors | Wire-to-board, wire-to-wire, board-to-board | 4.20mm | 13.0A | 28 to 16 AWG | 1 to 40 |
| Mini-Lock Connectors | Wire-to-board, wire-to-wire | 2.50mm | 3.5A | 26 to 20 AWG | 2 to 15 |
| PicoBlade Connectors | Wire-to-board, wire-to-wire | 1.25mm | 2.5A | 32 to 26 AWG | 2 to 15 |
Navigation and Perception Connectors for Commercial Cleaning Robots
When designing cleaning robots, engineers require compact and high-density signal interconnects to support navigation and perception systems that integrate multiple sensors and cameras. Molex offers space-saving, high-speed solutions such as flat, flexible cables and miniaturized board-to-board connectors that ensure reliable signal integrity and performance in densely packed sensor modules.
| Pitch | Current (max.) | Circuits | Voltage (max.) | |
|---|---|---|---|---|
| PicoBlade Connectors | 1.25mm | 2.5A | 2 to 15 | 125V |
| SlimStack Connectors | 0.35 to 1.25mm | 18.0A | 6 to 240 | 50V |
| Quad-Row Connectors | 0.175mm | 4.0A | 12 to 80 | 50V |
| FFC/FPC Connectors | 2.0A | 2 to 120 | 125V | |
| USB Connectors | 6.0A | 48V |
User Interface and Display Connectors for Commercial Cleaning Robots
Engineers need compact, high-bandwidth connectors to integrate touchscreens, LEDs and sensors into space-constrained cleaning robots. Molex offers miniaturized, high-speed interconnects with flexible routing capability, ensuring reliable transmission of signal, power and video in robotic user interface and display modules.
| Current (max.) | Circuits | Voltage (max.) | |
|---|---|---|---|
| PicoBlade Connectors | 2.5A | 2 to 15 | 125V |
| USB Type-C Connectors | 6.0A | 48V | |
| HDMI Connectors | 0.8A | 19 | 30V |
| FFC/FPC Connectors | 2.0A | 2 to 120 | 125V |
Drive and Motion Control Connectors for Commercial Cleaning Robots
Motors and motion systems in cleaning robots need vibration-resistant connectors to maintain reliable power and signal transmission despite exposure to moisture and cleaning chemicals. Sealed, compact connectors from Molex provide dependable power and signal delivery in demanding motion control applications.
| Configuration | Pitch | Current (max.) | Circuits | Voltage (max.) | |
|---|---|---|---|---|---|
| Mini-Fit Connectors | Wire-to-board, wire-to-wire | 4.20mm | 13.0A | 1 to 40 | 600V AC/DC |
| KK Connectors | Wire-to-board, board-to-board | 2.54, 3.96, 5.08mm | 7.0A | 1 to 40 | 250V |
| Squba Connectors | Wire-to-wire | 1.80, 3.60mm | 14.0A | 2 to 10 | 600V |
| Mizu Connectors | Wire-to-wire | 2.50, 3.80, 5.00mm | 7.0A | 2 to 4 | 250V |
| MX150L Connectors | Wire-to-board, wire-to-wire | 5.84, 7.62mm | 40.0A | 2 to 16 | 600V |
| Micro-Fit Connectors | Wire-to-board, wire-to-wire | 3.00mm | 10.5A | 2 to 24 | 600V |
| Nano-Fit Connectors | Wire-to-board, wire-to-wire | 2.50mm | 8.0A | 2 to 16 | 250V |
| Nano-Change M8 Connectors | 4.0A | 3, 4, 5 (poles) | 60V AC/75V DC |
Communication Module Connectors for Commercial Cleaning Robots
Engineers designing communication modules for cleaning robots require high-speed connectors that facilitate seamless data transmission while ensuring easy maintenance and customization. Molex delivers secure wire-to-board connections that support high-speed data transfer, allowing real-time monitoring and remote system access in robotic applications.
| Current (max.) | Voltage (max.) | |
|---|---|---|
| USB Connectors | 6.0A | 48V |
| Terminal Blocks | 380.0A | 1000V |
| Modular Jacks | 1.5A | 150V AC (RMS) |