| Pitch | Current | Circuit Sizes | Wire Gauge | Operating Temperature |
|---|---|---|---|---|
| 1.80mm 3.60mm |
Up to 14.0A | 2 to 10 | 26 to 16 AWG | -40 up to 105°C |
Features and Benefits
As the trend toward miniaturization continues to accelerate, compact connector solutions are essential for managing limited space. The Squba 1.80 and 3.60mm-pitch sealed connector system rises to the challenge, offering a space-efficient design tailored for applications where real estate is at a premium.
Higher currents lead to the use of thicker wires, increasing product size and production cost for manufacturers of consumer devices. Squba Connectors alleviate these pain points by accommodating up to 14.0A with 26 to 16 AWG wire. With built-in sealed cavity plugs, these connectors enable designers to instantly reconfigure the number of active circuits needed without waiting for new housing development or purchasing new parts. This minimizes delays and expenses, making Squba Connectors an ideal choice for performance and cost savings.
Exposure to moisture poses a risk to the integrity of unsealed connectors. The Squba sealed connector system offers a robust solution with its UL-approved, IP68-rated seals and protective seal caps, ensuring consistent and reliable performance even in damp environments. In addition, the connectors’ caps aid in terminal insertion, shielding the seal from potential damage during the assembly process. Intentionally designed for durability, Squba sealed caps contribute to the longevity of application products.
Datasheets and Guides
Datasheet (PDF)
Featured Videos
Applications by Industry
Construction equipment
Farm equipment
ATVs
Buses
Marine: Under-dash wiring, lighting
Recreational vehicles
Home automation
Home health and wellness
Security and surveillance
Smart appliance
Food processing equipment
Food processing facilities
Industrial controllers
Industrial machines and motors
Robotics
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Squba Connectors?
Squba Connectors are a wire-to-wire connector system in 1.80 and 3.60mm pitches, with an IP68 seal rating that ensures reliability in harsh environments. The Squba Connector range offers multiple connector options and accessories for design flexibility, including multiple color options, a panel mount version, seal caps and cavity plugs.
What is the ingress protection rating of Squba Connectors?
Squba sealed connectors have an IP68-seal rating, meaning they are designed to protect against dust and moisture ingress. This ensures durability and protection in harsh applications where exposure to moisture is a risk.
What current rating do Squba Connectors support?
Squba Connectors can carry up to 14.0A of current, which makes them suitable for delivering reliable power in space-constrained designs.
What wire sizes and types are supported by Squba Connectors?
Squba Connectors support a variety of wire gauges, including 26 AWG for power applications. These connectors are designed for compact space applications and low- to mid-power needs.
Are Squba Connectors UL approved?
Yes. The Squba sealed connector system is UL approved, with a UL1230 compatible option for HVAC applications.
How do Squba Connectors enhance design flexibility?
Squba Connectors enable easy upgrades to wiring architectures with minimal design engineering work. The connector’s sealed design reduces failure risks due to environmental exposure.
What are the pitch sizes available for these connectors?
Squba Connectors are available in 1.80 and 3.60mm-pitch options, accommodating varied design requirements.
Does Squba offer a connector position assurance (CPA) option?
Yes, Squba Sealed 1.80mm-pitch connectors offer receptacle housings with built-in CPAs, providing greater design flexibility for a range of applications. The built-in CPA housings eliminate accidental disconnection between connectors in rugged environments, avoiding electrical failures for reliable connections.