Product Highlights
| Pitch: | Circuits: |
|---|---|
| Mizu-P25: 2.50mm, 5.00mm Preliminary Mizu-P38: 3.80mm | Mizu-P25: 2 - 4 Preliminary Mizu-P38: 2 - 4 (single row) |
Features and Benefits
Overview
Mizu-P25
Ideal for applications such as motorcycles or air conditioners that continue to pack more complicated electronics into smaller spaces, the Mizu-P25 system provides assurance that dust or water will not interfere with signal integrity.
The Mizu-P25 family includes two sub-families: the low-voltage system, which is rated up to 125 volts; and the high-voltage system, rated up to 250 volts. Both versions of the Mizu-P25 family provide some of the smallest mated diameters of any similar system. This helps to meet the needs of makers in various industries to fit wire-to-wire solutions through smaller spaces, holes and hinges.
The Mizu-P25 family also includes features to make assembly easier for operators. This includes color coding of housings, low-insertion terminal design, easy-to-use positive-locks and polarization features to ensure correct mating.
Mizu-P38
Ideal for applications such as automotive and commercial vehicle manufacturers/designers who need compact, waterproof and vibration resistant reliable connectors for challenging environmental applications.
Mizu-P38 system offers high retention force (110N) and vibration resistance, making these connectors reliable and suitable for challenging environment applications. IP6K9K rating prevents dust and water ingress and 3.80mm pitch provides space savings. Availability in 2 to 4 circuits in wire-to-device configurations with and without TPA offers design flexibility.
There is a 30G vibration resistance for wire-to-device applications and 20G vibration resistance for wire-to-wire applications which makes these connectors suitable for applications subjected to challenging environments.
Note: Molex reserves the right to delay or cancel production of the depicted product without additional notice. Please contact your Molex customer service representative for product availability.
Applications by Industry
Bank angle switches
Black box
Boats
Tractors
Crank position sensors
Door electronics
Fuel sensors
Forklifts
Injectors
Lamp mirrors
Mirror motor harnesses
Motorcycles
Parking sensors
Powered rear-view mirrors
Rear stop lamp switches
Seating
Sensors
Side mirror/lamps
Side stand switches
Solenoid valves
Speed sensors
Steering
Stereo systems
Switches
T-oil sensors
Throttle body sensors
Utility vehicles
Wipers
LED lighting
This is not a definitive list of applications for this product. It represents some of the more common uses.