Reliable Connectivity Solutions for Modern Dryers
Dryer designs must incorporate materials and interconnects that can withstand extreme temperatures, vibration and mechanical stresses. Designers require robust, heat-resistant connectors that can sustain prolonged exposure to high temperatures while ensuring secure connections despite the constant vibration from rotating components like the drum and fan. Power connections need to provide efficient power distribution without waste or excess heat.
To create optimal dryer designs, engineers must select connectors that are high-temperature resistant and comply with Glow Wire Test 750°C and IEC 60335-1 standards to withstand extended heat exposure. Secure locking mechanisms with terminal position assurance (TPA) and anti-vibration features help eliminate disconnections caused by constant vibrations. High-current, low-resistance connectors facilitate efficient power delivery while reducing heat buildup.
Durable, Glow Wire-capable connectors from Molex enhance safety and efficiency while minimizing fire hazards in high-temperature dryer applications. Equipped with robust locking mechanisms, keying and self-aligning features, these connectors prevent disconnections due to high vibration. Power connectors incorporating integrated EMI/EMC filtering help deliver clean, reliable power by reducing interference, supporting stable dryer performance and meeting noise compliance standards.
Featured Products
Power and High-Current Connectors for Dryers
As engineers work to provide efficient power to demanding dryer subsystems such as motors, heating and venting, a top priority is establishing secure and durable connections. Molex’s high-power connectivity solutions combine durability and innovation, supporting up to 16.0A while leveraging Glow Wire compliance, robust locks and multiple keying options to provide efficient, fire-safe power distribution and extended durability in demanding dryer environments.
| Subsystem | Product | Current (Max.) | Voltage (Max.) | Glow Wire Capable |
|---|---|---|---|---|
| Motor | RAST 5 Connectors | 16.0A | 250V | X |
| RAST Power Connectors | 10.0A | 110V | X | |
| Flat Blade Connectors | 18.0A | 600V AC | No | |
| Heater | RAST 5 Connectors | 16.0A | 250V | X |
| Vent/Hot Air Inlet | RAST Connectors | 16.0A | 250V | X |
| Water Valve | RAST 5 Connectors | 16.0A | 250V | X |
| EMI/EMC Filter | RAST 5 Connectors | 16.0A | 250V | X |
Sensor and Safety Connectors for Dryers
Dryer connectivity solutions must ensure stable, uninterrupted performance for critical sensor and safety systems. Engineered to adhere to extreme vibration and thermal stress, Molex solutions incorporate heat-resistant materials and Glow Wire compliance to withstand high temperatures. They feature secure locking mechanisms, fully isolated terminals, polarized headers and panel mounts that work together to guarantee safety and durability even in the harshest settings.
| Subsystem | Product | Current (Max.) | Voltage (Max.) | Glow Wire Capable |
|---|---|---|---|---|
| Humidity Sensor | MLX Connectors | 13.5A, 20.0A | 600V | Options Available |
| Thermostat | RAST Connectors | 16.0A | 250V | X |
| Door Switch | Pin and Socket Connectors | 17.0A | 600V | Options Available |
Control and Communication Connectors for Dryers
Maintaining stable signal transmissions in dryer control and communication systems requires reliable connections, even in high temperatures and confined spaces. Molex’s connectivity solutions provide the answer to this challenge. With durable Glow Wire-compliant materials and strong positive locking features, these solutions ensure safe and secure connections that excel in high-heat, vibration-intensive dryer environments.
| Subsystem | Product | Configuration | Current (Max.) | Voltage (Max.) |
|---|---|---|---|---|
| Control Board | RAST Connectors | Wire-to-board | 16.0A | 250V |
| HMI & User Interface | Mini-Fit Connectors | Wire-to-board, wire-to-wire | 13.0A | 600V AC/DC |
| DuraClick Connectors | Wire-to-board | 3.0A | 125V | |
| RAST Connectors | Wire-to-board | 16.0A | 250V | |
| FFC/FPC Connectors | Wire-to-board, board-to-board | 0.2A | 50V | |
| Micro-One Connectors | Wire-to-board | 4.0A | 250V |