|
956223981
|
Modular Jack, Right-Angle, Through Hole, 8/8, Shielded, Tube |
Check Availability
|
N/A |
Black |
2500 |
94V-0 |
No |
13.00mm |
No |
None |
Copper Alloy |
Gold over Palladium Nickel |
Tin |
High Temperature Thermoplastic |
5.034/g |
Right Angle (Side Entry) |
Tube |
|
Yes |
Yes |
1.57mm |
1.02mm |
1.27mm |
0.051µm, 0.600µm |
1.905µm |
1x1 |
8/8 |
-40° to +85°C |
Through Hole |
No |
N/A |
|
956224881
|
Modular Jack, Right-Angle, Surface Mount, 8/8, Shielded, Reel |
Check Availability
|
N/A |
Black |
2500 |
94V-0 |
No |
13.00mm |
No |
None |
Copper Alloy |
Gold over Palladium Nickel |
Tin |
High Temperature Thermoplastic |
5.034/g |
Right Angle (Side Entry) |
Embossed Tape on Reel |
N/A |
Yes |
Yes |
1.57mm |
1.02mm |
1.27mm |
0.051µm, 0.600µm |
1.905µm |
1x1 |
8/8 |
-40° to +85°C |
Surface Mount |
No |
N/A |
|
956224882
|
Modular Jack, Right-Angle, Surface Mount, 8/8, Shielded, Additional Panel Grounding, Reel |
No
|
N/A |
Black |
2500 |
94V-0 |
No |
13.00mm |
No |
None |
Copper Alloy |
Gold over Palladium Nickel |
Tin |
High Temperature Thermoplastic |
5.745/g |
Right Angle (Side Entry) |
Embossed Tape on Reel |
|
Yes |
Yes |
1.57mm |
1.02mm |
1.27mm |
0.051µm, 0.600µm |
1.905µm |
1x1 |
8/8 |
-40° to +85°C |
Surface Mount |
No |
N/A |
|
956224883
|
Modular Jack, Right-Angle, True Surface Mount, 8/8, Shielded, Reel |
Check Availability
|
N/A |
Black |
2500 |
94V-0 |
No |
13.00mm |
No |
None |
Copper Alloy |
Gold over Palladium Nickel |
Tin |
High Temperature Thermoplastic |
5.019/g |
Right Angle (Side Entry) |
Embossed Tape on Reel |
|
No |
Yes |
1.57mm |
1.02mm |
1.27mm |
0.051µm, 0.600µm |
1.905µm |
1x1 |
8/8 |
-40° to +85°C |
Surface Mount |
No |
N/A |
|
956225881
|
Modular Jack, Right-Angle, Surface Mount, 8/8, Shielded, Reel |
Check Availability
|
N/A |
Black |
2500 |
94V-0 |
No |
13.00mm |
No |
None |
Copper Alloy |
Gold over Palladium Nickel |
Tin |
High Temperature Thermoplastic |
5.034/g |
Right Angle (Side Entry) |
Embossed Tape on Reel |
|
No |
Yes |
1.57mm |
1.02mm |
1.27mm |
0.051µm, 0.600µm |
1.905µm |
1x1 |
8/8 |
-40° to +85°C |
Surface Mount |
No |
N/A |