|
787261003
|
DDR4 DIMM Socket, Vertical Through-Hole, 0.76µm Gold Plating, 288 Circuits, PCB Thickness 2.36mm, Tail Length 3.18mm, Black Housing, Black Latch |
No
|
288 |
288 |
25 |
Vertical (Top Entry) |
94V-0 |
Black |
No |
Black |
Copper Alloy |
Gold |
Tin |
Nylon |
6.718/g |
Tray |
3.18mm |
Yes |
Yes |
2.36mm |
0.85mm |
0.85mm |
0.762µm |
2.540µm |
-55° to +85°C |
Through Hole |
|
787263012
|
DDR4 DIMM Socket, Vertical Through-Hole, 0.38µm Gold Plating, 288 Circuits, PCB Thickness 1.57mm, Tail Length 2.67mm, Black Housing, Black Latch, Hard Tray Packaging |
No
|
288 |
288 |
25 |
Vertical (Top Entry) |
94V-0 |
Black |
No |
Black |
Copper Alloy |
Gold |
Tin |
High Temperature Polyamide |
6.623/g |
Tray |
2.67mm |
Yes |
Yes |
1.57mm |
0.85mm |
0.85mm |
0.381µm |
2.540µm |
-55° to +85°C |
Through Hole |
|
787263020
|
DDR4 DIMM Socket, Vertical Through-Hole, 0.38µm Gold Plating, 288 Circuits, PCB Thickness 1.57mm, Tail Length 2.67mm, Blue Housing, Blue Latch, Hard Tray Packaging |
No
|
288 |
288 |
25 |
Vertical (Top Entry) |
94V-0 |
Blue |
No |
Blue |
Copper Alloy |
Gold |
Tin |
High Temperature Polyamide |
6.623/g |
Tray |
2.67mm |
Yes |
Yes |
1.57mm |
0.85mm |
0.85mm |
0.381µm |
2.540µm |
-55° to +85°C |
Through Hole |