- Part Number
- 787261003
- Category
- Memory Module Connectors
Physical Specifications
- Circuits Loaded
- 288
- Circuits Maximum
- 288.0
- Durability Mating Cycles Max
- 25
- Entry Angle
- Vertical (Top Entry)
- Flammability
- 94V-0
- Housing Color
- Black
- Keying To Mating Part
- No
- Latch Color
- Black
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Net Weight
- 6.718/g
- Packaging Type
- Tray
- Pcb Locator
- Yes
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 2.36mm
- Pc Tail Length
- 3.18mm
- Pitch Mating Interface
- 0.85mm
- Pitch Termination Interface
- 0.85mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 2.540µm
- Temperature Range Operating
- -55° to +85°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 0.75A
- Voltage Maximum
- 29V AC (RMS)/DC
Keywords: 78726-1003, 0787261003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863