|
781710002
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 2 Circuits, Tape and Reel |
Check Availability
|
No |
2 |
2 |
Black |
10 |
No |
94V-0 |
Male |
No |
No |
No |
Yes |
1.55mm |
Copper Alloy |
Gold |
Gold |
Liquid Crystal Polymer (LCP) |
22.795/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
0.100µm |
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |
|
781710003
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 3 Circuits, Tape and Reel |
Check Availability
|
No |
3 |
3 |
Black |
10 |
No |
94V-0 |
Male |
No |
No |
No |
Yes |
1.55mm |
Copper Alloy |
Gold |
Gold |
Liquid Crystal Polymer (LCP) |
26.700/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
0.100µm |
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |
|
781710004
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 4 Circuits, Tape and Reel |
Check Availability
|
No |
4 |
4 |
Black |
10 |
No |
94V-0 |
Male |
No |
No |
No |
Yes |
1.55mm |
Copper Alloy |
Gold |
Gold |
Liquid Crystal Polymer (LCP) |
31.580/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
0.100µm |
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |
|
781710005
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 5 Circuits, Tape and Reel |
Check Availability
|
No |
5 |
5 |
Black |
10 |
No |
|
Male |
No |
No |
No |
Yes |
1.55mm |
Copper Alloy |
Gold |
Gold |
Liquid Crystal Polymer (LCP) |
37.220/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
0.100µm |
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |
|
781715006
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 6 Circuits, Tape and Reel |
Check Availability
|
No |
6 |
6 |
Black |
10 |
No |
|
Male |
No |
No |
No |
Yes |
1.65mm |
Copper Alloy |
Gold |
Gold |
|
42.000/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
0.100µm |
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |
|
781715007
|
1.20mm Pitch, Pico-EZmate PCB Header, Single Row, Gold Plating, Friction Lock, 7 Circuits, Tape and Reel |
Check Availability
|
No |
7 |
7 |
Black |
10 |
No |
|
Male |
No |
No |
No |
Yes |
1.65mm |
Copper Alloy |
Gold |
Gold |
|
42.000/mg |
1 |
Vertical |
Embossed Tape on Reel |
No |
Yes |
1.20mm |
1.20mm |
0.100µm |
|
Yes |
Yes |
No |
-40° to +105°C |
Surface Mount |