Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22057028 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 2 Circuits | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.254/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057038 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 3 Circuits | No | 3 | 3 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 462.000/mg | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057048 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 4 Circuits | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.524/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057058 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 5 Circuits | No | 5 | 5 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.671/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057068 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 6 Circuits | No | 6 | 6 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.805/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057078 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 7 Circuits | No | 7 | 7 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.891/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057088 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 8 Circuits | No | 8 | 8 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.000/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057098 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 9 Circuits | No | No | 9 | 9 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.112/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole |
22057108 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 10 Circuits | No | No | 10 | 10 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.242/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole |
22057128 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 12 Circuits | No | 12 | 12 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.442/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057148 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 14 Circuits | No | 14 | 14 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.661/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057158 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 15 Circuits | No | 15 | 15 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.772/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole | |
22057168 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 16 Circuits | No | No | 16 | 16 | Natural (White) | 25 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.881/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | No | No | See Product Specification | Through Hole |
22124022 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 2 Circuits | No | 2 | 2 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.244/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124032 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 3 Circuits | No | No | 3 | 3 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.456/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | |
22124042 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 4 Circuits | No | 4 | 4 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.524/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124052 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 5 Circuits | No | 5 | 5 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.660/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124062 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 6 Circuits | No | 6 | 6 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.787/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124072 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 7 Circuits | No | 7 | 7 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.870/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124082 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 8 Circuits | No | 8 | 8 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.976/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124092 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 9 Circuits | No | No | 9 | 9 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 1.200/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | |
22124102 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 10 Circuits | No | 10 | 10 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.609/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124122 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 12 Circuits | No | 12 | 12 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 1.406/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole | ||
22124152 | KK 254 Wire-to-Board Header, Right-Angle, with Friction Lock, 15 Circuits | No | No | 15 | 15 | Natural (White) | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 1.727/g | 1 | Right Angle | Bag | 3.80mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Partial | No | See Product Specification | Through Hole |