Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22272021 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.218/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272031 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.315/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272041 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.460/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272051 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.581/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272061 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.709/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272071 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.779/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272081 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.900/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272091 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 9 Circuits, Tin (Sn) Plating | No | 9 | 9 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.000/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272101 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.072/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272111 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 11 Circuits, Tin (Sn) Plating | No | 11 | 11 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.156/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272121 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 12 Circuits, Tin (Sn) Plating | No | No | 12 | 12 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.250/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22272131 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 13 Circuits, Tin (Sn) Plating | No | 13 | 13 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.344/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272141 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 14 Circuits, Tin (Sn) Plating | No | 14 | 14 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.451/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272151 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 15 Circuits, Tin (Sn) Plating | No | 15 | 15 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.532/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22272161 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 16 Circuits, Tin (Sn) Plating | No | 16 | 16 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.625/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292021 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 2 Circuits, Gold (Au) Plating | No | 2 | 2 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.216/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292031 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 3 Circuits, Gold (Au) Plating | No | 3 | 3 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.405/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292041 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 4 Circuits, Gold (Au) Plating | No | 4 | 4 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.456/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292051 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 5 Circuits, Gold (Au) Plating | No | 5 | 5 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.576/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292061 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.703/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292071 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 7 Circuits, Gold (Au) Plating | No | 7 | 7 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.772/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292081 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 8 Circuits, Gold (Au) Plating | No | 8 | 8 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.896/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292091 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 9 Circuits, Gold (Au) Plating | No | 9 | 9 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 0.959/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292101 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 10 Circuits, Gold (Au) Plating | No | 10 | 10 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 1.052/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22292111 | KK 254 Wire-to-Board Header, Vertical, with Friction Lock, 11 Circuits, Gold (Au) Plating | No | 11 | 11 | Natural (White) | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | Nylon | 1.145/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | No | Partial | No | See Product Specification | Through Hole |