Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39281023 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 2 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 2 | 2 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.705/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281043 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 4 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 4 | 4 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.951/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281063 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 6 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 6 | 6 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.410/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281083 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 8 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 8 | 8 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.775/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281103 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 10 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 10 | 10 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 2.720/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281123 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 12 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 12 | 12 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3.224/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281143 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 14 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 14 | 14 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3.727/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281163 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 16 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 16 | 16 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 4.234/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39281183 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 18 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 18 | 18 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3.750/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39281203 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 20 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 20 | 20 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 4.141/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39281223 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 22 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 22 | 22 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 4.533/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39281243 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 24 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 24 | 24 | Natural | 30 | No | 94V-2 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 6.246/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288020 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 2 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.600/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288040 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 4 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 0.975/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288060 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 6 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 1.478/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288080 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 8 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 2.301/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288100 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 10 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 2.720/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288120 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 12 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3.346/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
39288140 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 14 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 3.868/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288160 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 16 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 4.390/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288180 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 18 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 4.913/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288200 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 20 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 5.435/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288220 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 22 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 5.958/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39288240 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 24 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural | No | No | 24 | 24 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Tin | Tin | Nylon | 6.480/g | 2 | Vertical | Bag | 3.50mm | Yes | None | 1.60mm | 4.20mm | 4.20mm | 0.889µm | 0.889µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
39289048 | Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 4 Circuits, with Snap-in Plastic Peg PCB Lock, Gold, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.014/g | 2 | Vertical | Tray | 3.50mm | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |