Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
527450496 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 4 Circuits, Tin-Bismuth | Slider | 4 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 98.439/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
527450497 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 4 Circuits, Gold Plating | Slider | 4 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 96.846/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527450696 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 6 Circuits, Tin-Bismuth | Slider | 6 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 123.952/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
527450697 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 6 Circuits, Gold Plating | Slider | 6 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 123.654/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527450796 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 7 Circuits, Tin-Bismuth | No | Slider | 7 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 132.546/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527450797 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 7 Circuits, Gold Plating | Slider | 7 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 132.148/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527450896 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 8 Circuits, Tin-Bismuth | No | Slider | 8 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 141.040/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527450897 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 8 Circuits, Gold Plating | Slider | 8 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 140.632/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527450996 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 9 Circuits, Tin-Bismuth | No | Slider | 9 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 149.534/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527450997 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 9 Circuits, Gold Plating | Slider | 9 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 149.126/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451096 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 10 Circuits, Tin-Bismuth | No | Slider | 10 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 157.070/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451097 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 10 Circuits, Gold Plating | Slider | 10 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 157.610/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451196 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 11 Circuits, Tin-Bismuth | No | Slider | 11 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 173.210/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451197 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 11 Circuits, Gold Plating | Slider | 11 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 166.104/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451296 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 12 Circuits, Tin-Bismuth | Slider | 12 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 175.216/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
527451297 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 12 Circuits, Gold Plating | Slider | 12 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 174.598/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451396 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 13 Circuits, Tin-Bismuth | No | Slider | 13 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 191.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451397 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 13 Circuits, Gold Plating | Slider | 13 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 183.082/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451496 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 14 Circuits, Tin-Bismuth | No | Slider | 14 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 201.100/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451497 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 14 Circuits, Gold Plating | Slider | 14 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 191.576/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451596 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 15 Circuits, Tin-Bismuth | No | Slider | 15 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 183.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451597 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 15 Circuits, Gold Plating | Slider | 15 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 200.060/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451696 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 16 Circuits, Tin-Bismuth | No | Slider | 16 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 219.290/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
527451697 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 16 Circuits, Gold Plating | Slider | 16 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | 208.554/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||||
527451796 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 17 Circuits, Tin-Bismuth | No | Slider | 17 | Black, White | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 228.420/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 0.50mm | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |