Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22057025 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 2 Circuits, Bag, 3.50mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 252.200/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057035 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 3 Circuits, Bag, 3.50mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 344.400/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057045 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 4 Circuits, Bag, 3.50mm PC Tail Length | No | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 436.600/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |
22057055 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 5 Circuits, Bag, 3.50mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 528.800/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057065 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 6 Circuits, Bag, 3.50mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 621.000/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057075 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 7 Circuits, Bag, 3.50mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 713.200/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057085 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 8 Circuits, Bag, 3.50mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 805.400/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057095 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 9 Circuits, Bag, 3.50mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 897.600/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057105 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 10 Circuits, Bag, 3.50mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 989.800/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057115 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 11 Circuits, Bag, 3.50mm PC Tail Length | No | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1082.000/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |
22057125 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 12 Circuits, Bag, 3.50mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1174.200/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057135 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 13 Circuits, Bag, 3.50mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1266.400/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057145 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 14 Circuits, Bag, 3.50mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1358.600/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole | |
22057155 | 2.50mm Pitch, Mini-SPOX PCB Header, Single Row, Right-Angle, Through Hole, Tin Plating, Friction Lock, 15 Circuits, Bag, 3.50mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Nylon | 1450.800/mg | 1 | Right Angle | Bag | 3.50mm | No | None | 1.60mm | 2.50mm | 4.064µm | 4.064µm | Yes | No | Fully | No | -55° to +105°C | Through Hole |