Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5019510430 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 4 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 4 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 64.636/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019510450 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 4 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | Front Flip | 4 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 67.408/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | ||
5019510530 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 5 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 5 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 75.107/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019510550 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 5 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | Front Flip | 5 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 78.492/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | ||
5019510630 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 6 Circuits, Phosphor Bronze, Gold Plating | Front Flip | 6 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 86.164/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC | |
5019510650 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 6 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | Front Flip | 6 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 90.322/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | ||
5019510730 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 7 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 7 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 96.625/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019510750 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 7 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 7 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 101.396/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019510830 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 8 Circuits, Phosphor Bronze, Gold Plating | Front Flip | 8 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 107.682/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC | |
5019510850 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 8 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 8 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 113.226/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019510930 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 9 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 9 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 118.143/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019510950 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 9 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 9 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 124.300/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511030 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 10 Circuits, Phosphor Bronze, Gold Plating | Front Flip | 10 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 118.500/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC | |
5019511050 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 10 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 10 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 136.130/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511130 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 11 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 11 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 130.350/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019511150 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 11 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 11 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 147.214/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511230 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 12 Circuits, Phosphor Bronze, Gold Plating | Front Flip | 12 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 142.200/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC | |
5019511250 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 12 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 12 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 159.241/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511330 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 13 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 13 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 154.050/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019511350 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 13 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 13 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 154.050/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511430 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 14 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 14 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 165.900/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019511450 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 14 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 14 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 165.900/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511530 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 15 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 15 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 177.750/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |
5019511550 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 15 Circuits, Copper Alloy, 125°C Operating Temperature, Gold Plating | No | Front Flip | 15 | White | N/A | 20 | 4.05mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 177.750/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +125°C | FFC/FPC | |
5019511630 | Easy-On FFC/FPC Connector, 0.50mm Pitch, V-Flip Series, Vertical, 4.05mm Height, 16 Circuits, Phosphor Bronze, Gold Plating | No | Front Flip | 16 | White | N/A | 20 | 4.05mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 189.600/mg | Vertical | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.102µm | No | No | -40° to +85°C | FFC/FPC |