Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442420001 | Micro-Fit 3.0 Test Plug, Dual Row, 4 Circuits | No | No | 4 | 4 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 2.939/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420002 | Micro-Fit 3.0 Test Plug, Dual Row, 6 Circuits | No | No | 6 | 6 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 4.121/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420003 | Micro-Fit 3.0 Test Plug, Dual Row, 8 Circuits | No | No | 8 | 8 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 5.302/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420004 | Micro-Fit 3.0 Test Plug, Dual Row, 10 Circuits | No | No | 10 | 10 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 6.497/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420005 | Micro-Fit 3.0 Test Plug, Dual Row, 12 Circuits | No | No | 12 | 12 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 7.677/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420006 | Micro-Fit 3.0 Test Plug, Dual Row, 14 Circuits | No | No | 14 | 14 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 8.863/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420007 | Micro-Fit 3.0 Test Plug, Dual Row, 16 Circuits | No | No | 16 | 16 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 10.048/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420008 | Micro-Fit 3.0 Test Plug, Dual Row, 18 Circuits | No | No | 18 | 18 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 11.344/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420009 | Micro-Fit 3.0 Test Plug, Dual Row, 20 Circuits | No | No | 20 | 20 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 12.441/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420010 | Micro-Fit 3.0 Test Plug, Dual Row, 22 Circuits | No | No | 22 | 22 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 13.619/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |
442420011 | Micro-Fit 3.0 Test Plug, Dual Row, 24 Circuits | No | No | 24 | 24 | Black | 10000 | No | Yes | Beryllium Copper | Gold | Gold | High Temperature Thermoplastic | 14.793/g | 2 | Vertical | Bag | 6.81mm | No | None | 1.60mm | 3.00mm | No | No | Fully | No | -40° to +105°C | Solder or Weld |