Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349580340 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option A, Black, Tray | No | No | 34 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 5.800/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349580341 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option B, Gray, Tray | No | 34 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.670/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349580342 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option C, Dark Gray, Tray | No | 34 | 34 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.670/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349580383 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 38 Circuits, Polarization Option A, Black, Tray | No | 38 | 38 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.372/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349580384 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 38 Circuits, Polarization Option B, Gray, Tray | No | 38 | 38 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.382/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349580385 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 38 Circuits, Polarization Option C, Dark Gray, Tray | No | 38 | 38 | Gray (Dark) | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.830/g | 3 | Vertical | Tray | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349587340 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option A, Black, Tube | No | 34 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 5.800/g | 3 | Vertical | Tube | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349587341 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option B, Gray, Tube | No | No | 34 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.800/g | 3 | Vertical | Tube | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |
349588340 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option A, Black, Tape and Reel | No | 34 | 34 | Black | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 5.800/g | 3 | Vertical | Embossed Tape on Reel | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole | |
349588341 | Mini50 Unsealed Vertical Hybrid Header, 3 Rows, 34 Circuits, Polarization Option B, Gray, Tape and Reel | No | No | 34 | 34 | Gray | 10 | No | No | No | Yes | Yes | Brass | Tin | Tin | SPS | 6.668/g | 3 | Vertical | Embossed Tape on Reel | 3.07mm | Yes | None | 2.00mm | Yes | Yes | Yes | -40° to +105°C | Through Hole |