Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2451350205 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 2 Circuits, Black | No | 0.50m | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 30.200/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350210 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 2 Circuits, Black | No | 1.0m | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 53.500/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350220 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 2 Circuits, Black | No | 2.0m | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 100.100/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350405 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 4 Circuits, Black | No | 0.50m | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 42.800/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350410 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 4 Circuits, Black | No | 1.0m | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 77.800/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350420 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 4 Circuits, Black | No | 2.0m | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 147.700/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350605 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 6 Circuits, Black | No | 0.50m | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 60.747/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350610 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 6 Circuits, Black | No | 1.0m | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 108.000/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350620 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 6 Circuits, Black | No | 2.0m | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 201.000/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350805 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 8 Circuits, Black | No | 0.50m | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 71.500/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350810 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 8 Circuits, Black | No | 1.0m | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 130.200/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451350820 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 8 Circuits, Black | No | 2.0m | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 248.000/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451351005 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 0.5m Length, 10 Circuits, Black | No | 0.50m | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 89.950/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451351010 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 1.0m Length, 10 Circuits, Black | No | 1.0m | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 166.550/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |
2451351020 | Mini-Fit Jr.-to-Mini-Fit Jr. Off-the-Shelf (OTS) Overmolded Cable Assembly, Dual Row, 2.0m Length, 10 Circuits, Black | No | 2.0m | 10 | 10 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 319.000/g | 2 | Yes | Bag | 4.20mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 2464 | 18 |