Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2159220200 | Micro-Fit+ Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.677/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220201 | Micro-Fit+ Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | 2 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.438/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220210 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Natural (White) | No | 2 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.677/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220211 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Natural (White) | No | 2 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.438/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220220 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Red | No | 2 | Red | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.677/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220221 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Red | No | 2 | Red | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.438/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220230 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Blue | 2 | Blue | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.677/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220231 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Blue | No | 2 | Blue | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.438/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220240 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Yellow | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.677/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220241 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 2 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Yellow | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.438/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220400 | Micro-Fit+ Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 4 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.950/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220401 | Micro-Fit+ Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | No | 4 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.710/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220410 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Natural (White) | No | 4 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.950/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220411 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Natural (White) | No | 4 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.710/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220420 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Red | No | 4 | Red | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.950/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220421 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Red | 4 | Red | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.710/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220430 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Blue | No | 4 | Blue | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.950/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220431 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Blue | 4 | Blue | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.710/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220440 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Yellow | No | 4 | Yellow | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.950/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220441 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 4 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Yellow | No | 4 | Yellow | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.710/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220600 | Micro-Fit+ Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Black | 6 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 1.217/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C | |
2159220601 | Micro-Fit+ Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Black | No | 6 | Black | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.982/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220610 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Natural (White) | No | 6 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 1.217/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220611 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Free Hanging, Glow-Wire Capable, Natural (White) | No | 6 | Natural (White) | 94V-0 | Plug | Yes | None | Yes | Polyamide | 0.982/g | 2 | Bag | No | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |
2159220620 | Micro-Fit+ Versa Color Plug Housing, Dual Row, 6 Circuits, UL 94V-0, Panel Mount Ears, Glow-Wire Capable, Red | No | 6 | Red | 94V-0 | Plug | Yes | None | Yes | Polyamide | 1.217/g | 2 | Bag | Yes | 3.00mm | 3.00mm | Yes | No | -40° to +125°C |