Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2027050443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 4 Circuits, Tape and Reel, with Cap, Beige | No | 4 | 4 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Nylon | 215.750/mg | 1 | Vertical | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
2027050643 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 6 Circuits, Tape and Reel, with Cap, Beige | No | 6 | 6 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Nylon | 302.710/mg | 1 | Vertical | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
2027050843 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 8 Circuits, Tape and Reel, with Cap, Beige | No | 8 | 8 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Nylon | 389.660/mg | 1 | Vertical | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
2027050943 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 9 Circuits, Tape and Reel, with Cap, Beige | No | No | 9 | 9 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Nylon | 433.140/mg | 1 | Vertical | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount |
2027051243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 12 Circuits, Tape and Reel, with Cap, Beige | No | No | 12 | 12 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Nylon | 563.570/mg | 1 | Vertical | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount |