Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191640003 | Perma-Seal Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Carton | Closed | NiAc | Tin | 0.768/g | Carton | 5.97mm | 18, 20, 22 | |||||||||||||||
191640004 | Perma-Seal Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Carton | Closed | NiAc | Tin | 1.060/g | Carton | 5.97mm | 18, 20, 22 | |||||||||||||||
191640005 | Perma-Seal Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3/8\ (M9), Carton | Closed | NiAc | Tin | 1.393/g | Carton | 5.97mm | 18, 20, 22 | |||||||||||||||
191640006 | Perma-Seal Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Carton | Closed | NiAc | Tin | 0.974/g | Carton | 2.540µm | 2.540µm | 5.97mm | 18, 20, 22 | |||||||||||||
191640007 | Perma-Seal Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Carton | Closed | NiAc | Tin | 0.943/g | Carton | 2.540µm | 2.540µm | 5.97mm | 18, 20, 22 | |||||||||||||
191640008 | Perma-Seal Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Carton | Closed | NiAc | Tin | 0.907/g | Carton | 2.540µm | 2.540µm | 5.97mm | 18, 20, 22 | |||||||||||||
191640009 | Perma-Seal Male Snap Plug for 22-18 AWG Wire, Diameter 4.57mm, Blue, Carton | Closed | Red | Male | No | Partial | NiAc | None | Copper Alloy | Tin | Tin | 1.430/g | Straight | Carton | N/A | N/A | -55° to +125°C | 5.97mm max. | 18, 22 | ||||
191640010 | Perma-Seal Male Snap Plug for 22-18 AWG Wire, Diameter 3.96mm, Carton | Closed | Red | Male | No | Partial | NiAc | None | Copper Alloy | Tin | Tin | 1.315/g | Straight | Carton | N/A | N/A | -55° to +125°C | 5.97mm max. | 18, 20, 22 | ||||
191640012 | Perma-Seal Female Quick Disconnect for 22-18 AWG Wire, Tab Size 6.35 x 0.81mm, Carton | Closed | Red | Female | No | Partial | NiAc | None | Brass | Tin | Tin | 0.943/g | Straight | Carton | 0.81mm | 6.35mm | -55° to +125°C | 5.97mm max. | 18, 20, 22 | ||||
191640013 | Perma-Seal Butt Splice for 22-18 AWG Wire, Carton | Closed | Red | NiAc | Copper | Tin | Tin | 1.290/g | Carton | -55° to +125°C | 5.46mm max. | 18, 20, 22 | |||||||||||
191640014 | Perma-Seal Butt Splice for 22-18 AWG Wire, Mylar Tape Carrier | No | Closed | Red | NiAc | Copper | Tin | Tin | 1.274/g | Adhesive Tape on Reel | -55° to +125°C | 5.33mm max. | 18, 20, 22 | ||||||||||
191640015 | Perma-Seal Male Quick Disconnect Tab for 22-18 AWG Wire, Tab Size 6.35 x 0.81mm, Carton | Closed | Red | Male | No | Partial | NiAc | None | Brass | Zinc Chromate | Zinc Chromate | Nylon | 1.633/g | Straight | Carton | 5.080µm | 5.080µm | 0.81mm | 6.35mm | -55° to +125°C | 3.81mm max. | 18, 20, 22 | |
191640016 | Perma-Seal Male Quick Disconnect Tab for 22-18 AWG Wire, Tab Size 6.35 x 0.81mm, Mylar Tape Carrier | No | Closed | Red | Male | No | Partial | NiAc | None | Brass | Zinc Chromate | Zinc Chromate | Nylon | 1.725/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | 0.81mm | 6.35mm | -55° to +125°C | 3.81mm max. | 18, 20, 22 |
191640017 | Perma-Seal Female Quick Disconnect Receptacle for 22-18 AWG Wire, Tab Size 6.35 x 0.81mm, Carton | Closed | Red | Female | No | Fully | NiAc | None | Brass | Tin | Tin | Nylon | 1.379/g | Straight | Carton | 0.81mm | 6.35mm | -55° to +125°C | 4.32mm max. | 18, 20, 22 | |||
191640018 | Perma-Seal Female Quick Disconnect Receptacle for 22-18 AWG Wire, Tab Size 6.35 x 0.81mm, Mylar Tape Carrier | No | Closed | Red | Female | No | Fully | NiAc | None | Brass | Tin | Tin | Nylon | 1.733/g | Straight | Adhesive Tape on Reel | 0.81mm | 6.35mm | -55° to +125°C | 4.32mm max. | 18, 20, 22 | ||
191640020 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 3/8\ (M9), Carton | Closed | NiAc | Tin | 1.560/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640026 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 1/4\ (M6), Carton | Closed | NiAc | Tin | 1.342/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640027 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 5/16\ (M8), Carton | Closed | NiAc | Tin | 1.234/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640028 | Perma-Seal Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Carton | Closed | NiAc | Tin | 1.306/g | Carton | 2.540µm | 2.540µm | 5.97mm | 14, 16 | |||||||||||||
191640029 | Perma-Seal Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Carton | Closed | NiAc | Tin | 1.306/g | Carton | 2.540µm | 2.540µm | 5.97mm | 14, 16 | |||||||||||||
191640030 | Perma-Seal Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Carton | Closed | NiAc | Tin | 1.268/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640032 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Carton | Closed | NiAc | Tin | 1.133/g | Carton | 2.540µm | 2.540µm | 5.97mm | 14, 16 | |||||||||||||
191640033 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Carton | Closed | NiAc | Tin | 1.034/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640034 | Perma-Seal Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Carton | Closed | NiAc | Tin | 1.161/g | Carton | 5.97mm | 14, 16 | |||||||||||||||
191640039 | Perma-Seal Male Snap Plug for 16-14 AWG Wire, Diameter 4.57mm, Blue, Carton | Closed | Blue | Male | No | Partial | NiAc | None | Copper Alloy | Tin | Tin | 1.669/g | Straight | Carton | N/A | N/A | -55° to +125°C | 5.84mm max. | 14, 16 |