Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150260210 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 51.00mm | 10 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260220 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 51.00mm | 20 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260230 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 30 Circuits | No | 51.00mm | 30 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260235 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 35 Circuits | No | 51.00mm | 35 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260240 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 51.00mm | 40 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260250 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 51.00mm | 50 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260251 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 51.00mm | 51 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260260 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 60 Circuits | No | 51.00mm | 60 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260270 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 70 Circuits | No | 51.00mm | 70 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260280 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 80 Circuits | No | 51.00mm | 80 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260410 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 102.00mm | 10 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260420 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 102.00mm | 20 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260430 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 30 Circuits | No | 102.00mm | 30 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260435 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 35 Circuits | No | 102.00mm | 35 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260440 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 102.00mm | 40 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260450 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 50 Circuits | No | 102.00mm | 50 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260451 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 102.00mm | 51 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260460 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 60 Circuits | No | 102.00mm | 60 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260470 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 70 Circuits | No | 102.00mm | 70 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260480 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 80 Circuits | No | 102.00mm | 80 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260610 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 10 Circuits | No | 152.00mm | 10 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260620 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 20 Circuits | No | 152.00mm | 20 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260630 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 30 Circuits | No | 152.00mm | 30 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260635 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 35 Circuits | No | 152.00mm | 35 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |
150260640 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 40 Circuits | No | 152.00mm | 40 | A (same side) | High-Speed | Polyimide | Gold | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Cable | N/A |