Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150210215 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 51.00mm | 15 | A (same side) | High-Speed | Polyimide | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150210224 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 51.00mm | 24 | A (same side) | High-Speed | Polyimide | Gold | 0.300/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150210233 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 51.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210415 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 102.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150210424 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 102.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | 0.600/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150210433 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 102.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210615 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 152.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210624 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 152.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210633 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 152.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150210815 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 203.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210824 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 203.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150210833 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 203.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150211015 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 254.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150211024 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 254.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | 0.650/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150211033 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 254.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150211215 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 305.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150211224 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 305.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | 0.535/g | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150211233 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 305.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150212415 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 15 Circuits | No | 610.00mm | 15 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150212424 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 24 Circuits | No | 610.00mm | 24 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A | |
150212433 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 33 Circuits | No | 610.00mm | 33 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |