Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300270012 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, Gray DeviceNet Thin (Drop) Cable, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Zinc Die-Cast | Gold | 83.500/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 | |
1300270014 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, Gray DeviceNet Thin (Drop) Cable, 2.0m (6.56') Length | No | 7.24mm (.285") | 2.0m (6.56') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Zinc Die-Cast | Gold | 161.502/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 | |
1300270015 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, Gray DeviceNet Thin (Drop) Cable, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Zinc Die-Cast | Gold | 81.410/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 | |
1300270017 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, Gray DeviceNet Thin (Drop) Cable, 5.0m (16.40') Length | No | 7.24mm (.285") | 5.0m (16.40') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Zinc Die-Cast | Gold | 371.625/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 | |
1300270040 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (90°) to Pigtail, DeviceNet Cable, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Brass | Zinc Die-Cast | Gold | 98.980/g | 90° to Pigtail | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
1300270048 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Gray DeviceNet Cable Plus Drain, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 87.096/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270049 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Gray DeviceNet Cable Plus Drain, 2.0m (6.56') Length | No | 7.24mm (.285") | 2.0m (6.56') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 60.010/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270050 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 22 AWG, Gray DeviceNet Cable Plus Drain, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 65.650/g | Straight to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270075 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 22 AWG, Gray DeviceNet Cable Plus Drain, 1.0m (3.28') Length | No | 7.24mm (.285") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 65.540/g | 90° to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270077 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 22 AWG, Gray DeviceNet Cable Plus Drain, 3.0m (9.84') Length | No | 7.24mm (.285") | 3.0m (9.84') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 65.650/g | 90° to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270079 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Female (90°) to Pigtail, 22 AWG, Gray DeviceNet Thin Stranded Cable Plus Drain, 5.0m (16.40') Length | No | 7.24mm (.285") | 5.0m (16.40') | Gray | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Zinc Die-Cast | Nitrile Rubber | Gold | 541.000/g | 90° to Pigtail | 5 | -20° to +80°C | Thin (Drop) | 22 |
1300270103 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, DeviceNet Cable Plus Drain, 1.0m (3.28') Length | No | 12.10mm (.480") | 1.0m (3.28') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Zinc Die-Cast | Gold | 87.089/g | Straight to Pigtail | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | |
1300270106 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, DeviceNet Cable Plus Drain, 5.0m (16.40') Length | No | 12.10mm (.480") | 5.0m (16.40') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Zinc Die-Cast | Gold | Straight to Pigtail | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 | ||
1300270160 | Micro-Change (M12) Single-Ended Cordset, 5 Poles, Male (90°) to Pigtail, DeviceNet Thin High Flex Stranded Cable Plus Drain, 5.0m (16.40') Length | No | 12.10mm (.480") | 5.0m (16.40') | Gray | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Zinc Die-Cast | Gold | 65.650/g | 90° to Pigtail | 5 | -20° to +80°C | Shielded-Twisted Pair | 22 |