Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200868544 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow TPE Cable, 0.60m (1.97') Length | No | 4.95mm (.195") | 0.60m (1.97') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 666.000/g | Straight to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
1200868545 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 0.60m (1.97') Length | No | 4.95mm (.195") | 0.60m (1.97') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 255.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
1200868546 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 4.95mm (.195") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 399.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC/ITC | 22 |
1200868547 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow TPE Cable, 0.60m (1.97') Length | No | 5.08mm (.200") | 0.60m (1.97') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 452.000/g | Straight to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868548 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (Straight), 22 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 5.08mm (.200") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 111.000/g | Straight to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868549 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 0.60m (1.97') Length | No | 5.08mm (.200") | 0.60m (1.97') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 121.000/g | 90° to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868550 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 5.08mm (.200") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 222.000/g | 90° to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868551 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 5.08mm (.200") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 245.000/g | 90° to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868552 | Nano-Change (M8) Double-Ended Cordset, 4 Poles, A-Coded, Male (Straight) to Female (90°), 22 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 5.08mm (.200") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 555.000/g | 90° to Straight | 4 | -25° to +80°C | PLTC/ITC | 22 |
1200868553 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 3 Poles, Female (90°) to Male (Straight), 24 AWG, TPE Cable, 0.60m (1.97') Length | No | N/A | 0.60m (1.97') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC | 22 |
1200868554 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 3 Poles, Female (90°) to Male (Straight), 24 AWG, TPE Cable, 5.0m (16.40') Length | No | N/A | 5.0m (16.40') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | TPE | Thermoplastic Elastomer | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 1.000/g | 90° to Straight | 3 | -25° to +80°C | PLTC | 22 |
1200868559 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female (90°) to Male (Straight), 22 AWG, TPE Cable, 1.0m (3.28') Length | No | N/A | 1.0m (3.28') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 4 | -40° to +105°C | PLTC | 22 | |
1200868560 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female (90°) to Male (Straight), 22 AWG, TPE Cable, 2.0m (6.56') Length | No | N/A | 2.0m (6.56') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 4 | -40° to +105°C | PLTC | 22 | |
1200868561 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female (90°) to Male (Straight), 22 AWG, TPE Cable, 5.0m (16.40') Length | No | N/A | 5.0m (16.40') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | TPE | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 4 | -40° to +105°C | PLTC | 22 | |
1200870004 | Nano-Change (M8) to Micro-Change (M12) Double-Ended Cordset, 3 Poles, Female (Straight) to Male (Straight), 24 AWG, PUR Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Micro-Change (M12) | Threaded | Female-Male | None | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 3 | -25° to +80°C | E152210 | 24 | |
1200870021 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, PUR Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 266.000/g | Straight to Straight | 3 | -25° to +80°C | E152210 | 24 |
1200870023 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, PUR Cable, 5.0m (16.40') Length | No | 4.32mm (.170") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 3 | -25° to +80°C | E152210 | 24 | |
1200870027 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (90°), 24 AWG, PUR Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | None | None | PUR | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Straight | 3 | -25° to +80°C | E152210 | 24 | |
1200870041 | Nano-Change (M8) Double-Ended Cordset, 5 Poles, B-Coded, Male (Straight) to Female (Straight), 24 AWG, Yellow PVC Cable, 5.0m (16.40') Length | No | 5.08mm (.200") | 5.0m (16.40') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | B-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 4.620/g | Straight to Straight | 5 | -20° to +105°C | UL 2661 | 24 |
1200870068 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, PVC Cable, 0.305m (1.0') Length | No | 4.32mm (.170") | 0.30m (11.81") | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 | |
1200870071 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, Yellow PVC Cable, 0.60m (1.97') Length | No | 4.32mm (.170") | 0.60m (1.97') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 12.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 |
1200870074 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, Yellow PVC Cable, 1.0m (3.28') Length | No | 4.32mm (.170") | 1.0m (3.28') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 124.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 |
1200870078 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, Yellow PVC Cable, 2.0m (6.56') Length | No | 4.32mm (.170") | 2.0m (6.56') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 235.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 |
1200870079 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, PVC Cable, 3.0m (9.84') Length | No | 4.32mm (.170") | 3.0m (9.84') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 | |
1200870080 | Nano-Change (M8) Double-Ended Cordset, 3 Poles, A-Coded, Male (Straight) to Female (Straight), 24 AWG, Yellow PVC Cable, 4.0m (13.12') Length | No | 4.32mm (.170") | 4.0m (13.12') | Yellow | Nano-Change (M8) | Nano-Change (M8) | Threaded | Female-Male | A-Coded | None | PVC | TPE | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 444.000/g | Straight to Straight | 3 | -20° to +105°C | UL 2661 | 24 |