Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200060001 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 2.0m (6.56') Length | No | 4.90mm (.193") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 86.600/g | Straight to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 |
1200060002 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 5.0m (16.40') Length | 4.90mm (.193") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 189.500/g | Straight to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 | |
1200060003 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 10.0m (32.81') Length | 4.90mm (.193") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 359.700/g | Straight to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 | |
1200060004 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 0.34mm² PUR/PVC Cable, 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 78.730/g | Straight to Pigtail | 3 | -20° to +80°C | EU Cable | N/A |
1200060007 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (90°) to Pigtail, 0.34mm² Black PVC Cable, 2.0m (6.56') Length | No | 4.90mm (.193") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 85.500/g | 90° to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 |
1200060008 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (90°) to Pigtail, 0.34mm² Black PVC Cable, 5.0m (16.40') Length | No | 4.90mm (.193") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 186.200/g | 90° to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 |
1200060009 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (90°) to Pigtail, 0.34mm² Black PVC Cable, 10.0m (32.81') Length | 4.90mm (.193") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 364.700/g | 90° to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 | |
1200060011 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (90°) to Pigtail, 0.34mm² PUR/PVC Cable 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 86.500/g | 90° to Pigtail | 3 | -20° to +80°C | EU Cable | N/A |
1200060014 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 2.0m (6.56') Length | No | 5.40mm (.213") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 98.600/g | Straight to Pigtail | 4 | -30° TO +80°C | UL 2464 | 22 |
1200060015 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 5.0m (16.40') Length | 5.40mm (.213") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 229.200/g | Straight to Pigtail | 4 | -30° TO +80°C | UL 2464 | 22 | |
1200060016 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 0.34mm² Black PVC Cable, 10.0m (32.81') Length | 5.40mm (.213") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 4 | -30° TO +80°C | UL 2464 | 22 | ||
1200060018 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 0.34mm² PUR/PVC Cable, 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 82.917/g | Straight to Pigtail | 4 | -20° to +80°C | EU Cable | N/A |
1200060019 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (Straight) to Pigtail, 0.34mm² PUR/PVC Cable, 5.0m (16.40') Length | No | 5.30mm (.209") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 180.311/g | Straight to Pigtail | 4 | -20° to +80°C | EU Cable | N/A |
1200060021 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 0.34mm² Black PVC Cable, 2.0m (6.56') Length | No | 5.40mm (.213") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 103.100/g | 90° to Pigtail | 4 | -30° TO +80°C | UL 2464 | 22 |
1200060022 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 0.34mm² PVC Cable, 5.0m (16.40') Length | 5.40mm (.213") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 244.530/g | 90° to Pigtail | 4 | -30° TO +80°C | UL 2464 | N/A | |
1200060023 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 0.34mm² Black PVC Cable, 10.0m (32.81') Length | 5.40mm (.213") | 10.0m (32.81') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 456.500/g | 90° to Pigtail | 4 | -30° TO +80°C | UL 2464 | 22 | |
1200060024 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 0.34mm² PUR/PVC Cable 2.0m (6.56') Length | No | 5.30mm (.209") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 82.917/g | 90° to Pigtail | 4 | -20° to +80°C | EU Cable | N/A |
1200060025 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 0.34mm² PUR/PVC Cable 5.0m (16.40') Length | No | 5.30mm (.209") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 205.023/g | 90° to Pigtail | 4 | -20° to +80°C | EU Cable | N/A |
1200060047 | Micro-Change (M12) Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 0.34mm² PUR/PVC Cable, 5.0m (16.40') Length | No | 5.30mm (.209") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 214.640/g | Straight to Pigtail | 4 | -20° to +80°C | EU Cable | N/A |
1200060049 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 0.34mm² Black PVC Cable, 5.0m (16.40') Length | No | 5.40mm (.213") | 5.0m (16.40') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 247.400/g | Straight to Straight | 4 | -30° TO +80°C | UL 2464 | 22 |
1200060051 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female (Straight) to Male (Straight), 0.34mm² PUR/PVC Cable, 3.0m (9.84') Length | 5.30mm (.209") | 3.0m (9.84') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PUR/PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 35.000/g | Straight to Straight | 4 | -25° to +80°C | EU Cable | N/A | |
1200060056 | Micro-Change (M12) Double-Ended Cordset, 4 Poles, Female (90°) to Male (Straight), 0.34mm² PUR/PVC Cable, 1.0m (3.28') Length | No | 5.30mm (.209") | 1.0m (3.28') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | Single | None | PUR/PVC | TPU | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 57.270/g | 90° to Straight | 4 | -20° to +80°C | EU Cable | N/A |
1200060175 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Female (90°) to Pigtail, 0.34mm² PVC Cable, 1.0m (3.28') Length | No | 4.90mm (.193") | 1.0m (3.28') | Black | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 90° to Pigtail | 3 | -30° TO +80°C | UL 2464 | N/A | |
1200060240 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 0.34mm² Black PVC Cable, 2.0m (6.56') Length | No | 4.90mm (.193") | 2.0m (6.56') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | 84.800/g | Straight to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 | |
1200060241 | Micro-Change (M12) Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 0.34mm² Black PVC Cable, 5.0m (16.40') Length | No | 4.90mm (.193") | 5.0m (16.40') | Black | Micro-Change (M12) | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PUR | Copper Alloy | Nickel-plated Brass | Gold | Straight to Pigtail | 3 | -30° TO +80°C | UL 2464 | 22 |