Skip to main content

Automotive Seat Connectors for Interior Systems

As automotive seats incorporate more power adjustments, comfort and entertainment features, design engineers increasingly face challenges fitting connectors into confined areas while ensuring reliable power and data transmission. Optimized for automotive seat applications, Molex high-power, high-speed connectors provide dependable and safe performance while using a compact design that maximizes space efficiency.

Connector Challenges in Automotive Seat Design


When integrating motors, heating and ventilation into automotive seats, design engineers must manage higher current loads, which can lead to excessive heat and limited space efficiency. Slow or outdated interconnects may fail to meet the data demands of rear-seat entertainment systems, compromising user experience. Unstable or poorly secured connections jeopardize the integrity of safety-critical systems such as occupant detection, airbags and seatbelt monitoring.

Design engineers can employ space-saving, high-current connectors to support power demands from HVAC and motor systems, while minimizing footprints and heat buildup. Miniature, high-speed connectors with electromagnetic interference (EMI) shielding facilitate reliable data transmission for rear-seat entertainment systems.  Robust signal transmission in automotive seat safety systems depends on rugged connectors with secure locking mechanisms designed to reliably withstand mechanical stress.

Molex compact, high-power connectors provide stable power to motors and comfort systems, minimizing harness bulk and heat generation. Designed for tight seat environments, these high-bandwidth connectors maintain signal integrity for video, audio and charging functions. Vibration-resistant, locking connectors from Molex further enhance durability, reducing the risk of failures, recalls and compliance issues in critical safety systems.  

Connectors for Automotive Seat Switches


When designing seat switches, engineers require flexibility to efficiently route a multitude of reliable signal connections in highly constrained areas. Rugged, high-density connectors support dependable integration of multiple signal lines within compact seat control configurations. With secure locking mechanisms and low-profile designs that reduce space usage by up to 60%, Molex high-current connectors deliver consistent performance in tight switch housings.  

  Configuration Pitch  Circuits  Current (max.) Wire Gauge Voltage (max.)
Micro-Lock Plus Connectors Wire-to-board 1.25, 2.00mm 2 to 16 (single row), 8 to 42 (dual row) 4.7A 30 to 22 AWG 200V AC (RMS)/DC
CLIK-Mate Connectors Wire-to-board 1.25 to 2.00mm 2 to 34 4.0A 30 to 22 AWG 250V

Connectors for Automotive Seat Position Adjustment Motors


As seat-adjustment motors draw high current, bulky or unreliable connectors can contribute to thermal buildup and reduced performance. Scalable, high-power connectors efficiently deliver substantial current to position-adjustment motors, ensuring precise seat movement while minimizing heat generation and harness bulk. Space-saving, high-current Molex connectors use secure mating mechanisms to support dependable motor performance in demanding seat applications.  

  Configuration Pitch  Circuits  Current (max.) Wire Gauge
Stac64 Connectors Wire-to-board 2.54 to 5.25mm 8 to 80 30.0A 22 to 20 AWG
stAK50h Connectors Wire-to-board 2.00 to 3.50mm 12 to 32 30.0A 26 to 10 AWG

Automotive Seat Lumbar Support and Massage Connectors


Designing lumbar support and massage systems requires compact, high-current connectors to minimize heat generation and avoid layout inefficiencies. The use of high-power wire-to-wire and wire-to-board connectors ensures dependable power and signal transmission in space-constrained massage systems. With secure locking, low insertion force and dense contact configurations, Molex space-saving connectors deliver durable performance that reduce the risk of failures in demanding comfort applications.

  Configuration Pitch Circuits Current (max.) Wire Gauge Voltage (max.)
Micro-Fit Connectors Wire-to-board, wire-to-wire 3.00mm 2 to 24 10.5A 30 to 18 AWG 600V
Micro-Latch Connectors Wire-to-board 2.00mm 2 to 15 2.5A 30 to 22 AWG 250V

Connectors for Automotive Seat Ventilation Fans


To optimize seat ventilation fan performance, design engineers face the challenge of fitting high-current connectors into compact seat assemblies that are subject to mechanical stress and temperature cycling. Wire-to-board connectors with robust retention and strain relief mechanisms help ensure fatigue-resistant, reliable power delivery in vibration-prone environments. Engineered to improve durability and design flexibility in automotive seat applications, Molex connectors offer through-hole terminals, fitting nails and solderable clips to provide dependable long-term performance while reducing costs by eliminating secondary termination steps.

  Configuration Pitch Circuits Current (max.) Wire Gauge Voltage (max.)
Micro-Fit Connectors Wire-to-board, wire-to-wire 3.00mm 2 to 24 10.5A 30 to 18 AWG 600V
Micro-Latch Connectors Wire-to-board 2.00mm 2 to 15 2.5A 30 to 22 AWG 250V

Connectors for Automotive Seat Heating Elements


Incorporating seat heating elements introduces safety risks such as overheating, arcing and unstable connections. High-current, heat-resistant connectors ensure safe and efficient power delivery to heating grids while withstanding repeated thermal cycling. Molex connectors feature UL94V-0 thermoplastic housings that withstand extreme temperatures and help manage thermal spread under harsh conditions. With secure locking and precision-engineered contacts, these low-resistance, high-current connectors deliver efficient and reliable power to seat heating systems, reducing the risk of fire or overheating.  

  Configuration Pitch Circuits Current (max.) Wire Gauge Voltage (max.)
Micro-Fit+ Connectors Wire-to-board, wire-to-wire 3.00mm 2 to 24 13.0A 30 to 16 AWG 600V

Automotive Rear Seat Entertainment (RSE) System Connectors


Designing rear seat entertainment (RSE) systems presents difficulties, as bulky connectors with insufficient bandwidth can limit design flexibility and degrade user experience. Miniature, high-speed wire-to-board connectors allow for high-density routing of multimedia system signals, maximizing space for displays, ports and other electronics. Offering a miniaturized pitch and secure, positive-locking mating retention, Molex low-profile, high-current connectors provide robust and space-efficient connectivity for entertainment systems while preserving valuable board real estate.

Interface Connectors

  Configuration Pitch Current (max.) Data Rate Data Transfer Speed
HDMI Connectors Wire-to-board 0.5A 40V DC Up to 48 Gbps  
USB Connectors Wire-to-board 6.0A 30V AC (RMS)   Up to 480Mbps

Internal Board Connections

  Configuration Pitch Circuits Current (max.) Wire Gauge Voltage (max.)
Micro-Fit Connectors Wire-to-board 1.25, 2.00mm 2 to 16 (single row), 8 to 42 (dual row) 4.7A 30 to 22 AWG 200V AC (RMS)/DC
Pico-Clasp Connectors Wire-to-board 1.00mm 2 to 50 2.0A 32 to 28 AWG 100V
Pico-Lock Connectors Wire-to-board 1.00 to 3.00mm 2 to 12 10.0A 32 to 16 AWG 200V AC (RMS)/DC

See Products

Designing RSE systems challenges engineers to integrate high-speed, dependable data interfaces within tight spaces, while safeguarding against the electrostatic discharge (ESD) and EMI prevalent in noisy automotive environments. With built-in EMI/ESD protection and noise-suppressing magnetics, Molex modular jacks and plugs provide versatile, long-lasting connectivity solutions with improved signal performance for RSE applications.

See Products

FFC/FPC Connectors

Compact boards in RSE systems require reliable, high pin-density connectors that support space-optimized designs. Offering miniature, flexible connectivity, Molex FFC/FPC Connectors reliably accommodate high-density routing of RSE system signals while maintaining consistent performance.