|
780461020
|
2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, Shrouded, 10 Circuits, 0.38µm Gold (Au) Plating, with 2 Side Locking Slots, Center Polarization Window, Tube, Lead-Free |
Check Availability
|
No |
10 |
10 |
Black |
No |
94V-0 |
Male |
No |
No |
No |
Yes |
Phosphor Bronze |
Gold |
Tin |
Nylon |
Through Hole |
0.588/g |
2 |
Right Angle |
Tube |
2.16mm |
No |
No |
2.00mm |
2.00mm |
0.381µm |
1.905µm |
No |
No |
Shrouded |
No |
-55° to +105°C |
Through Hole |
|
780461021
|
2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, Shrouded, 10 Circuits (void at circuit 7), 0.38µm Gold (Au) Plating, with 2 Side Locking Slots, Center Polarization Window, Tube, Lead-Free |
No
|
No |
9 |
10 |
Black |
No |
94V-0 |
|
No |
No |
No |
Yes |
Phosphor Bronze |
Gold |
Tin |
Nylon |
|
0.585/g |
2 |
Right Angle |
Tube |
2.16mm |
No |
No |
2.00mm |
2.00mm |
0.381µm |
1.880µm |
No |
No |
Closed Ends |
No |
-55° to +105°C |
Through Hole |