Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194270012 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 12 Circuits | No | 12 | 12 | 25 | 94V-0 | No | Yes | Tin | Tin | 28.486/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270017 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 8 Circuits | No | 8 | 8 | 25 | 94V-0 | No | Yes | Tin | Tin | 62.336/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270018 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 6 Circuits | No | 6 | 6 | 25 | 94V-0 | No | Yes | Tin | Tin | 19.191/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270021 | MX150L Gasket for 6 Circuit Plug Housing with Flange | 6 | 6 | 1.277/g | Bag | |||||||||||||||||||||
194270022 | MX150L Gasket for 8 Circuit Plug Housing with Flange | 8 | 8 | 1.464/g | Bag | |||||||||||||||||||||
194270023 | MX150L Gasket for 16 Circuit Plug Housing with Flange | 16 | 16 | 1.973/g | Bag | |||||||||||||||||||||
194270024 | MX150L Gasket for 4 Circuit Plug Housing with Flange | 4 | 4 | 1.354/g | Bag | |||||||||||||||||||||
194270025 | MX150L Gasket for 2 Circuit Plug Housing with Flange | 2 | 2 | 1.016/g | Bag | |||||||||||||||||||||
194270029 | MX150L Gasket for 10 Circuit Plug Housing with Flange | 10 | 10 | 1.919/g | Bag | |||||||||||||||||||||
194270030 | MX150L Gasket for 12 Circuit Plug Housing with Flange | 12 | 12 | 1.884/g | Bag | |||||||||||||||||||||
194270031 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 10 Circuits | No | 10 | 10 | 25 | 94V-0 | No | Yes | Tin | Tin | 41.480/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270032 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 4 Circuits | No | 4 | 4 | 25 | 94V-0 | No | Yes | Tin | Tin | 23.624/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270040 | 5.84mm Pitch MX150L Right-Angle PCB Header, Single Row, without PCB Flange, Tin Plated, 2 Circuits | No | 2 | 2 | 25 | 94V-0 | No | Yes | Tin | Tin | 19.632/g | 1 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270049 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Tin Plated, 16 Circuits | No | 16 | 16 | 25 | 94V-0 | No | Yes | Tin | Tin | 51.812/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270102 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 16 Circuits | No | No | 16 | 16 | 100 | 94V-0 | No | Yes | Gold | Tin | 33.519/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole |
194270103 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 12 Circuits | No | No | 12 | 12 | 100 | 94V-0 | No | Yes | Gold | Tin | 27.604/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole |
194270104 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 10 Circuits | No | No | 10 | 10 | 100 | 94V-0 | No | Yes | Gold | Tin | 24.140/g | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole |
194270105 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 8 Circuits | No | No | 8 | 8 | 100 | 94V-0 | No | Yes | Gold | Tin | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270106 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 6 Circuits | No | No | 6 | 6 | 100 | 94V-0 | No | Yes | Gold | Tin | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270107 | 5.84mm Pitch MX150L Right-Angle PCB Header, Dual Row, without PCB Flange, Gold (Au) Plated, 4 Circuits | No | No | 4 | 4 | 100 | 94V-0 | No | Yes | Gold | Tin | 2 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole | |
194270109 | 5.84mm Pitch MX150L Right-Angle PCB Header, Single Row, without PCB Flange, Gold (Au) Plated, 2 Circuits | No | No | 2 | 2 | 100 | 94V-0 | No | Yes | Gold | Tin | 19.632/g | 1 | Right Angle | Tray | 3.30mm | Yes | None | 1.60mm | 5.84mm | Yes | No | Fully | No | -40° to +125°C | Through Hole |