Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191210005 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 19.84mm | Closed | 94V-0 | PVC | Tin | 0.649/g | Bag | 6 (M3.5) | 3.68mm | 18, 20, 22 | 0.25-1.50 | ||||
191210006 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 19.84mm, Mylar Tape Carrier | No | Closed | 94V-0 | PVC | Tin | 0.649/g | Adhesive Tape on Reel | 6 (M3.5) | 3.68mm | 18, 20, 22 | 0.25-1.50 | |||
191210007 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4) | Closed | 94V-0 | PVC | Tin | 0.626/g | Bag | 8 (M4) | 3.68mm | 18, 20, 22 | 0.25-1.50 | ||||
191210008 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed | 94V-0 | PVC | Tin | 0.626/g | Adhesive Tape on Reel | 8 (M4) | 3.68mm | 18, 20, 22 | 0.25-1.50 | |||
191210009 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5) | Closed | 94V-0 | PVC | Tin | 0.608/g | Bag | 10 (M5) | 3.68mm | 18, 20, 22 | 0.25-1.50 | ||||
191210010 | InsulKrimp Flanged Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed | 94V-0 | PVC | Tin | 0.608/g | Adhesive Tape on Reel | 10 (M5) | 3.68mm | 18, 20, 22 | 0.25-1.50 | |||
191210026 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5) | Closed | Natural | 94V-0 | PVC | Tin | 0.766/g | Bag | 4.064µm | 4.064µm | 6 (M3.5) | 4.45mm | 14, 16 | 1.00-2.50 | |
191210027 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 0.766/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 6 (M3.5) | 4.45mm | 14, 16 | 1.00-2.50 |
191210028 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4) | Closed | Natural | 94V-0 | PVC | Tin | 0.734/g | Bag | 4.064µm | 4.064µm | 8 (M4) | 4.45mm | 14, 16 | 1.00-2.50 | |
191210029 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 0.734/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 8 (M4) | 4.45mm | 14, 16 | 1.00-2.50 |
191210030 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Length 20.19mm | Closed | Natural | 94V-0 | PVC | Tin | 1.135/g | Bag | 4.064µm | 4.064µm | 10 (M5) | 4.45mm | 14, 16 | 1.00-2.50 | |
191210031 | InsulKrimp Flanged Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Length 20.19mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 1.135/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 10 (M5) | 4.45mm | 14, 16 | 1.00-2.50 |
191210046 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 6 (M3.5), Width 8.13mm | Closed | Natural | 94V-0 | PVC | Tin | 1.892/g | Bag | 6 (M3.5) | 6.35mm | 10, 12 | 4.00-6.00 | |||
191210047 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Width 8.13mm | No | Closed | Natural | 94V-0 | PVC | Tin | 1.835/g | Bag | 8 (M4) | 6.35mm | 10, 12 | 4.00-6.00 | ||
191210048 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Width 8.13mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 1.839/g | Adhesive Tape on Reel | 8 (M4) | 6.35mm | 10, 12 | 4.00-6.00 | ||
191210049 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Width 8.13mm | No | Closed | Natural | 94V-0 | PVC | Tin | 1.816/g | Bag | 10 (M5) | 6.35mm | 10, 12 | 4.00-6.00 | ||
191210050 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Width 8.13mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 1.769/g | Adhesive Tape on Reel | 10 (M5) | 6.35mm | 10, 12 | 4.00-6.00 | ||
191210051 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 6 (M3.5), Width 9.53mm | Closed | Natural | 94V-0 | PVC | Tin | 3.325/g | Bag | 4.064µm | 4.064µm | 6 (M3.5) | 6.35mm | 10, 12 | 4.00-6.00 | |
191210053 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Width 9.53mm | Closed | Natural | 94V-0 | PVC | Tin | 1.903/g | Bag | 4.064µm | 4.064µm | 8 (M4) | 6.35mm | 10, 12 | 4.00-6.00 | |
191210054 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Width 9.53mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 1.903/g | Adhesive Tape on Reel | 4.064µm | 4.064µm | 8 (M4) | 6.35mm | 10, 12 | 4.00-6.00 |
191210057 | InsulKrimp Flanged Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Width 9.53mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 2.624/g | Adhesive Tape on Reel | 10 (M5) | 6.35mm | 10, 12 | 4.00-6.00 |