Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190670003 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 8 (M4) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.520/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 8.98mm max. | 8 | |
190670006 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 10 (M5) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.498/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 8.98mm max. | 8 | |
190670008 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.348/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 8.98mm max. | 8 | |
190670012 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 5/16\ (M8) | No | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.367/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 8.98mm max. | 8 |
190670016 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 10 (M5) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 4.556/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 8.98mm max. | 8 | |
190670018 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4\ (M6) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 4.380/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 8.98mm max. | 8 | |
190670022 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 3/8\ (M9) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.585/g | Bag | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 8.98mm max. | 8 | |
190670025 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 5/16\ (M8) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.880/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 8.98mm max. | 8 | |
190670032 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/2\ (M12) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 18.004/g | Bag | 2.540µm | 2.540µm | 1/2" (M12) | Crimp or Compression | 8.98mm max. | 8 | |
190670034 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 5/8\ (M16) | No | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 8.350/g | Bag | 2.540µm | 2.540µm | 5/8" (M16) | Crimp or Compression | 8.98mm max. | 8 |
190670035 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 6 (M3.5) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.611/g | Bag | 2.540µm | 2.540µm | 6 (M3.5) | Crimp or Compression | 8.98mm max. | 8 | |
190670038 | NylaKrimp Funnel Entry Ring Tongue Terminal for 8 AWG Wire, Stud Size 8 (M4), Adhesive Tape on Reel | No | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 3.537/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 8.98mm max. | 8 |
190670045 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 10 (M5) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 6.548/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 10.87mm max. | 6 | |
190670047 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/4\ (M6) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 6.350/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 10.87mm max. | 6 | |
190670052 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 3/8\ (M9) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.931/g | Bag | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 10.87mm max. | 6 | |
190670055 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 5/16\ (M8) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 6.100/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 10.87mm max. | 6 | |
190670059 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 7/16\ (M11) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.574/g | Bag | 2.540µm | 2.540µm | 7/16" (M11) | Crimp or Compression | 10.87mm max. | 6 | |
190670067 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 8 (M4) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 6.281/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 10.87mm max. | 6 | |
190670069 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 10 (M5) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.733/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 10.87mm max. | 6 | |
190670071 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/4\ (M6) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.474/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 10.87mm max. | 6 | |
190670072 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/4\ (M6) | No | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.424/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 10.87mm max. | 6 |
190670073 | NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 5/16\ (M8) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 5.744/g | Bag | 2.540µm | 2.540µm | 5/16" (M8) | Crimp or Compression | 10.87mm max. | 6 | |
190670076 | NylaKrimp Funnel Entry Ring Tongue Terminal for 4 AWG Wire, Stud Size 1/2\ (M12) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 9.792/g | Bag | 2.540µm | 2.540µm | 1/2" (M12) | Crimp or Compression | 12.95mm max. | 4 | |
190670077 | NylaKrimp Funnel Entry Ring Tongue Terminal for 4 AWG Wire, Stud Size 1/4\ (M6) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 10.796/g | Bag | 2.540µm | 2.540µm | 1/4" (M6) | Crimp or Compression | 12.95mm max. | 4 | |
190670078 | NylaKrimp Funnel Entry Ring Tongue Terminal for 4 AWG Wire, Stud Size 3/8\ (M9) | Closed - Brazed | 94V-2 | Nylon (PA) | Tin | 10.233/g | Bag | 2.540µm | 2.540µm | 3/8" (M9) | Crimp or Compression | 12.95mm max. | 4 |