Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1510481200 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Orange | No | 2 | 2 | Orange | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481201 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Blue | No | 2 | 2 | Blue | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481202 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Gray | No | No | 2 | 2 | Gray | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |
1510481203 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Yellow | No | 2 | 2 | Yellow | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481204 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Purple | No | 2 | 2 | Purple | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481205 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Pink | No | 2 | 2 | Pink | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481206 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481207 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Green | No | 2 | 2 | Green | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481208 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Brown | No | 2 | 2 | Brown | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481209 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Red | No | 2 | 2 | Red | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481210 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Mint | No | 2 | 2 | Mint | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481211 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 2 Circuits, Natural (White) | No | No | 2 | 2 | Natural (White) | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |
1510481401 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 4 Circuits, Blue | No | No | 4 | 4 | Blue | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 2.884/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |
1510481406 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 4 Circuits, Black | No | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 2.884/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |
1510481409 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 4 Circuits, Red | No | 4 | 4 | Red | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 2.878/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481411 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 4 Circuits, Natural (White) | No | 4 | 4 | Natural (White) | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 2.884/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481601 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 6 Circuits, Blue | No | 6 | 6 | Blue | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 4.077/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481606 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 4.077/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481609 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 6 Circuits, Red | No | 6 | 6 | Red | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 4.077/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510481611 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tray Packaging, Glow-Wire Capable, 6 Circuits, Natural (White) | No | 6 | 6 | Natural (White) | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 4.077/g | 2 | Vertical | Tray | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510482200 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tube Packaging, Glow-Wire Capable, 2 Circuits, Orange | No | 2 | 2 | Orange | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tube | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510482201 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tube Packaging, Glow-Wire Capable, 2 Circuits, Blue | No | No | 2 | 2 | Blue | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tube | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |
1510482202 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tube Packaging, Glow-Wire Capable, 2 Circuits, Gray | No | 2 | 2 | Gray | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tube | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510482203 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tube Packaging, Glow-Wire Capable, 2 Circuits, Yellow | No | 2 | 2 | Yellow | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tube | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole | |
1510482204 | CP-6.5 Header, 6.50mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Tube Packaging, Glow-Wire Capable, 2 Circuits, Purple | No | 2 | 2 | Purple | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Polyamide | 1.725/g | 2 | Vertical | Tube | 3.80mm | Yes | Yes | 1.60mm | 6.50mm | 1.270µm | 1.270µm | Yes | Yes | -40° to +105°C | Through Hole |