|
1300540035
|
M12 Data, D-Coded, M12 Push-Pull Ultra-Lock Receptacle Cordset, 4 Poles, Female (Straight) to RJ45 Male (Straight), Back Panel Mount, M16x1.5 Mounting Threads, 2x2x24 AWG, Teal PVC Cable, 1.0m (3.28') Length |
No
|
11.00mm (.433") |
1.0m (3.28') |
Teal |
M12 Data Push-Pull |
RJ-45 (standard) |
Push and Latch, Push-Pull |
Female-Male |
D-Coded |
None |
PVC |
PVC |
Copper Alloy |
Nickel-plated Brass |
Viton |
Gold |
Straight to Straight |
4 |
-25° to +75°C |
Shielded PVC |
24 |
|
1300580033
|
Brad RJ-Lnxx Female Closure Cap, 1\-14 Internal Threads |
No
|
|
|
|
|
|
|
Female |
None |
|
|
|
|
|
|
|
|
|
|
|
|
|
1300580034
|
Brad RJ-Lnxx Male Closure Cap, 1\-14 External Threads |
No
|
|
|
|
|
|
|
Male |
None |
|
|
|
|
|
|
|
|
|
|
|
|
|
1300580035
|
Brad RJ-Lnxx Female Closure Cap with Lanyard, 1\-14 Internal Threads |
No
|
|
|
|
|
|
|
Female |
None |
|
|
|
|
|
|
|
|
|
|
|
|
|
1300580036
|
Brad RJ-Lnxx Male Closure Cap with Lanyard, 1\-14 External Threads |
No
|
|
|
|
|
|
|
Male |
None |
|
|
|
|
|
|
|
|
|
|
|
|
|
1300580057
|
RJ-Lnxx RJ45 Female to RJ45 Female Adaptor |
No
|
N/A |
|
|
|
|
|
Female |
None |
|
|
Delrin |
N/A |
Nylon |
|
n/a |
Straight |
N/A |
-20° to +80°C |
|
N/A |
|
1300580059
|
RJ-Lnxx RJ45 Female to RJ45 Female Adaptor, Panel Mount Pass Thru |
No
|
N/A |
|
|
|
|
|
Female |
None |
|
|
Delrin |
N/A |
Nylon |
|
n/a |
Straight |
N/A |
-20° to +80°C |
|
N/A |