|
1300350013
|
Mini-Change Gender Changer, Straight Female/90° Male, 5 Poles |
No
|
|
|
|
None |
|
|
|
|
|
|
|
TPE |
Zinc Die-Cast |
|
5 |
|
|
-20° to +80°C |
|
1300350015
|
Mini-Change Gender Changer, Straight Male/Male, 5 Poles |
No
|
|
|
|
None |
|
|
|
|
|
|
|
TPE |
Zinc Die-Cast |
|
5 |
|
|
-20° to +80°C |
|
1300350057
|
DeviceNet 5 Pole, Tee Female to Male |
No
|
Gray |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Female |
N/A |
N/A |
0.072m |
N/A |
TPE |
Zinc Die-Cast |
95.254/g |
5 |
Mini-Change |
Male |
-20° to +80°C |
|
1300350068
|
DeviceNet Trunk Mini-Change Segmented Power Tee, 5 Pole, Male/Female with Female Drop |
No
|
Gray |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Male |
N/A |
N/A |
|
N/A |
TPE |
Black Epoxy Coated Zinc |
93.439/g |
5 |
Mini-Change |
Female |
-20° to +105°C |
|
1300350071
|
Mini-Change 5 Pole Tee Wye Adapter, Male to Female |
No
|
Gray |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Male |
N/A |
N/A |
|
N/A |
TPE |
Zinc Die-Cast |
158.757/g |
5 |
Mini-Change |
Female |
-20° to +80°C |
|
1300350072
|
Mini-Change Tee Auxiliary Power, 4 Poles, Male/Female with Female Drop |
No
|
Gray |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Female |
N/A |
N/A |
0.072m |
TPE |
TPE |
Zinc Die-Cast |
|
4 |
Mini-Change |
Male |
-20° to +80°C |
|
1300350090
|
DeviceNet Trunk Micro-Change Tee, 5 Poles, Male/Female with Female Drop, Nickel Plated Brass |
No
|
Gray |
Micro-Change (M12) |
Female |
Single |
None |
Micro-Change (M12) |
Female |
N/A |
N/A |
0.0559m |
N/A |
PUR |
Nickel-plated Brass |
35.440/g |
5 |
Micro-Change (M12) |
Male |
-20° to +80°C |
|
1300350121
|
Brad Safety Mini-Change H-Splitter, 3 Pole, Male/Female with Female Drop, Red |
Check Availability
|
Red |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Male |
N/A |
N/A |
|
N/A |
TPE |
Zinc Die-Cast |
854.000/g |
3 |
Mini-Change |
Female |
-20° to +80°C |
|
1300350122
|
Mini-Change H-Splitter, 4 Pole, Male/Female with Female Drop, Yellow |
Check Availability
|
Yellow |
Mini-Change |
Female |
Single |
None |
Mini-Change |
Male |
N/A |
N/A |
|
N/A |
TPE |
Zinc Die-Cast |
321.000/g |
4 |
Mini-Change |
Female |
-20° to +80°C |
|
1300350123
|
Mini-Change H-Splitter, 4 Pole, Mini-Change Female/Micro-Change (M12) Male with Male Drop, Orange |
No
|
Orange |
Mini-Change |
Male |
Single |
None |
Mini-Change |
Female |
N/A |
N/A |
|
N/A |
TPE |
Zinc Die-Cast |
|
4 |
Micro-Change (M12) |
Male |
-20° to +80°C |