Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300060034 | Mini-Change A-Size Single-Ended Cordset, 4 Poles, Male (Straight) to Pigtail, 18 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 7.14mm (.281") | 1.0m (3.28') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 144.000/g | Straight to Pigtail | 4 | -20° to +105°C | PLTC/ITC | 18 |
1300060051 | Mini-Change A-Size Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | 10.18mm (.401”) | 5.0m (16.40') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 884.000/kg | Straight to Pigtail | 5 | -20° to +105°C | STOOW | 16 | |
1300060052 | Mini-Change A-Size Single-Ended Cordset, 5 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | 10.18mm (.401”) | 10.0m (32.81') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1725.900/g | Straight to Pigtail | 5 | -20° to +105°C | STOOW | 16 | |
1300060065 | Mini-Change A-Size Single-Ended Cordset, 5 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 10.18mm (.401”) | 1.0m (3.28') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 186.000/g | Straight to Pigtail | 5 | -20° to +105°C | STOOW | 16 |
1300060088 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 9.40mm (.370") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 57.152/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060091 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 9.40mm (.370") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 32.150/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060096 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 9.40mm (.370") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 444.000/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060099 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (Straight) to Pigtail, 16 AWG, PVC Cable, 4.60m (15.09') Length | No | 9.40mm (.370") | 4.60m (15.09') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 | |
1300060102 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 9.40mm (.370") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 756.000/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060134 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (90°) to Pigtail, 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 9.40mm (.370") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 222.000/g | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060137 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (90°) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 9.40mm (.370") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 785.000/g | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060141 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (90°) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 9.40mm (.370") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 12876.000/g | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060146 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 6.10m (20.0') Length | No | 9.40mm (.370") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 | |
1300060156 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 9.40mm (.370") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 155.000/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060159 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 9.40mm (.370") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 225.435/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060162 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 9.40mm (.370") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 166.000/g | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060168 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (Straight) to Pigtail, 16 AWG, PVC Cable, 6.10m (20.0') Length | No | 9.40mm (.370") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 2 | -20° to +105°C | STOOW | 16 | |
1300060192 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (90°) to Pigtail, 16 AWG, PVC Cable, 0.91m (3.0') Length | No | 9.40mm (.370") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 | |
1300060194 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (90°) to Pigtail, 16 AWG, PVC Cable, 1.83m (6.0') Length | No | 9.40mm (.370") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1.000/g | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 |
1300060196 | Mini-Change A-Size Single-Ended Cordset, 2 Poles, Male (90°) to Pigtail, 16 AWG, PVC Cable, 3.66m (12.0') Length | 9.40mm (.370") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1.000/g | 90° to Pigtail | 2 | -20° to +105°C | STOOW | 16 | |
1300060217 | Mini-Change A-Size Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 10.41mm (.410") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 112.944/g | Straight to Pigtail | 3 | -20° to +105°C | STOOW | 16 |
1300060221 | Mini-Change A-Size Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 10.41mm (.410") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 282.134/g | Straight to Pigtail | 3 | -20° to +105°C | STOOW | 16 |
1300060222 | Mini-Change A-Size Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Stainless Steel Coupling Nut, Yellow PVC Cable, 1.83m (6.0') Length | 10.41mm (.410") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Stainless Steel | Gold | 175.110/g | Straight to Pigtail | 3 | -20° to +105°C | STOOW | 16 | |
1300060223 | Mini-Change A-Size Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Nylon Coupling Nut, Yellow PVC Cable, 1.83m (6.0') Length | 10.41mm (.410") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Nylon | Gold | 265.330/g | Straight to Pigtail | 3 | -20° to +105°C | STOOW | 16 | |
1300060232 | Mini-Change A-Size Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 10.41mm (.410") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 536.599/g | Straight to Pigtail | 3 | -20° to +105°C | STOOW | 16 |