New Challenges in Industrial Robot Controller Design
Industrial robot control units must ensure dependable, low-latency connectivity in harsh operating environments to support multi-sensor feedback for precise motion control and continuous monitoring.
Design engineers need advanced connectivity solutions that enable robust real‑time data exchange across robot subsystems, processing large sensor data loads safely and with precise timing.
Molex offers industrial‑grade single pair Ethernet (SPE) connectors, cable assemblies and Ethernet switches engineered to deliver real-time, high-integrity signal transmission between sensors, actuators and controllers. Furthermore, PROFIsafe-compliant components from Molex deliver reliable performance in safety-focused automation applications.
Featured Products
Control Module Communication and Connectivity Solutions
Achieving high performance in robotic equipment, while ensuring cybersecurity standards are met — whether measured in terms of efficiency, precision or reliability — is a delicate balance of speed and security. Factories are turning to Molex to help ensure rapid data transmission and secure network communications for industrial robots.
Control Modules
| Managed / Unmanaged | Ports | Input Voltage | Data Speeds | Network Protocols | IP Rating | |
|---|---|---|---|---|---|---|
| Industrial Ethernet Switches | Managed or unmanaged | 5, 8 | Up to 57V | 10, 100, 1,000 Mbps | EtherNet/IP, PROFINET | IP20, IP67 |
| Configuration | Circuits | Voltage | Current (Max per Contact) | |
|---|---|---|---|---|
| CRC Connectors | I/O Connectors | 4 to 50 | 250V AC (RMS)/DC | 1.0 to 15.0A |
| Terminal Blocks and Barrier Strips | PCB Terminal Block Connectors | Up to 600V | 5.0 to 115.0A |
Industrial Ethernet Connectivity
| Coding | Poles | IP Rating | Field Attachables | Shielded | Cable Material | Cable Length | |
|---|---|---|---|---|---|---|---|
| Micro-Change M12 | X‑Code, D‑Code |
4, 8 | IP67, IP68 | x | Shielded or unshielded | PUR, PVC, weld-slag oil-resistant (WSOR) TPE |
Up to 100m |
| Single-Pair Ethernet (SPE) | T1 | IP20, IP65, IP67 | x | Shielded | PUR and TPE | Up to 40m |
Power Supply Connectors
With a growing number of devices making up smart factory systems, design engineers must optimize power consumption while reliably maintaining the functionality of multiple features. Molex industrial automation solutions provide low-loss and energy-efficient interconnects with modularity built into the design, ensuring fast and easy installation. These power components are rated IP66 / IP67 / IP68 / IP69K to seal against high-pressure water, dust and moisture.
| Circuits | Voltage | IP Rating | Current (Max per Contact) | Field Attachables | Shielded | |
|---|---|---|---|---|---|---|
| GWConnect Heavy-Duty Connectors | 2 to 216 | 250V 10.0/16.0A, 230/400V 16.0A, 500V 16.0A, 830V 35.0/80.0A, 460/690 +250V 4x 4.0A + 2x 10.0A |
IP66, IP69 | Up to 100.0A | x | Shielded |
| BradPower Connectors | 3 to 4 | 600V | IP67, IP68, IP69k | Up to 32.0A | x | Shielded or unshielded |
| Mini-Change Connectors | 2 to 12, 14, 19 | Up to 600V | Up to 10.0A | x | Shielded or unshielded |
| Voltage | Current (Max per Contact) | Wire Sizes | |
|---|---|---|---|
| High-Current Universal Clamps (HCUC) | Up to 1,000V | 120.0 to 380.0A | 6 AWG to 500 MCM (16.00 to 240.00mm² nominal) |
Teaching Pendant Interface Module Connectors
In an automated factory, teaching pendent components need to be durable and robust enough to survive long-term, allowing human operators to program, control and monitor robotic systems without fail. Rugged, compact connectors from Molex are designed to comply with IEC 61076-2-101 standards with heavy-duty die-cast construction, offering excellent protection against electromagnetic Interference (EMI), radio frequency interference (RFI) and environmental ingress.
| Circuits | Current | Data Speed | Voltage (Max) | Operating Temperature | |
|---|---|---|---|---|---|
| USB Connectors | Up to 24 | 3.0, 5.0 and 6.0A | Up to 40Gbps | 48V | -40 to +85°C |
| Poles | IP Rating | Field Attachables | Shielded | Cable Material | Cable Length | |
|---|---|---|---|---|---|---|
| Micro-Change M12 | 4, 8 | IP67, IP68 | x | Shielded or unshielded | PUR, PVC, weld-slag oil-resistant (WSOR) TPE |
Up to 100m |