Skip to main content
M12 Cable Assemblies

Industrial Cable Assemblies

M12 Cable Assemblies

Molex M12 Cable Assemblies provide dependable signal, data and power transmission for industrial automation and harsh environments. With a range of configurations available, these cable assemblies offer durable and flexible IP67-rated solutions ideal for industrial connectivity. Options include A-, B-, C-, D-, X- and L-coded options as well as circular hybrid technology (CHT) cable assemblies, delivering efficient and easily integrated connectivity solutions.

Coding Poles Wire Gauge Cable Material
A-code, B-code, C-code
D-code, X-code
L-code
CHT-code
3, 4, 5, 8, 12
4, 8
4, 5
8
28 to 18 AWG
28 to 18 AWG
16, 14 AWG
19 AWG (power), 26 AWG (data) 
PVC, PUR, WSOR, TPE
PVC, PUR, WSOR, TPE
WSOR
PUR

M12 A-Code

M12 A-coded Cable Assembly

M12 D-Code

M12 D-coded Cable Assembly

M12 X-Code

M12 X-coded Cable Assembly

M12 L-Code

M12 L-code Cable Assembly

M12 Push-Pull

M12 Push-Pull Cable Assembly

Features and Benefits


Meeting the need for rugged, compact and versatile connectivity in the industrial and manufacturing industries requires specially designed solutions. With factory-floor conditions subject to extreme temperatures, moisture and oil exposure, connectors and cables must withstand harsh conditions, while maintaining consistent performance and minimizing downtime.

Compact industrial connectors and cable assemblies can deliver reliable signal, power and data connections that improve system design flexibility and scalability. With versatile and modular interconnects, manufacturers can streamline upgrades and expansions to meet changing needs. Robust, sealed connections improve performance and efficiency, while reducing maintenance and replacement costs.

Molex M12 Cable Assemblies offer flexible, IP67-sealed connections with multiple coding options as well as hybrid power/signal versions. Power, signal and data options include various cable assembly configurations, cable materials, and threaded or push-pull connectors that enhance versatility and reduce installation time. High-speed data connectors offer data rates up to 10Gbps with superior signal integrity to support Gigabit Ethernet and fieldbus networks, while weld-slag and oil-resistant (WSOR) cables help ensure consistent performance in the most challenging applications.

High Reliability in Harsh Environments

M12 Cable Assemblies are designed to withstand demanding conditions, with IP67-rated sealing against dust or moisture ingress. Available weld-slag and oil-resistant (WSOR) cables enhance reliability in harsh factory-floor environments.

M12 Cable Assembly

Enhanced Flexibility and Scalability

A wide range of modular configurations is available, including single- and double-ended cable assemblies. Industry-standard form factors support compatibility with existing systems, streamlining upgrades and expansions in manufacturing processes.

M12 Cable Assemblies

Seamless Integration for Complex Systems in Confined Spaces

Compact M12 Cable Assemblies deliver a variety of interconnect solutions in a miniaturized, robust and versatile form factor that provides superior performance and exceptional reliability.

M12 Cable Assembly

M12 Cable Assemblies for Signal Applications

Enhances flexibility for power and signal transmission
Versatile M12 Signal Cable Assemblies deliver modular, scalable connectivity solutions that streamline upgrades and accelerate changes to networks and devices.

Simplifies installation 
M12 Signal Cable Assemblies are available with threaded or push-pull connections to support flexible industrial networks, minimize downtime, simplify maintenance operations and reduce assembly errors.

M12 Cable Assemblies for Data Applications

Provides high-speed connectivity for industrial networks
M12 Data Cable Assemblies ensure fast and stable data transfer at up to 10Gbps, supporting large data volumes, while reducing the risk of data loss or interference.

Ensures durable and reliable data connections 
M12 Data Cable Assemblies utilize robust construction, IP67-rated sealing and a quick-connect design to ensure reliability. This minimizes system downtime, accelerates installation time and effort, and reduces maintenance requirements.

M12 Cable Assemblies for Power Applications

Simplifies installation and setup operations
The L-code connector prevents mis-mating with other M12 connectors being used for input, output, signal or network connections.

Delivers four times the power of standard M12 connectors 
A current capacity up to 16.0A per pin at up to 63V enables installations over longer distances, while utilizing 2.50mm² wires to minimize voltage drop.

Applications


Commercial & Industrial Vehicles

Commercial & Industrial Vehicles

Construction and mining equipment
Harsh-environment connected systems
Heavy machinery
Mining, construction and forestry equipment
Sensors

Actuators
Automated material-handling systems
Conveyor systems
Industrial devices
Industrial robotics
Food and beverage automation systems
Manufacturing facilities
Sensors automotive manufacturing equipment
Smart warehousing

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


Are M12 Cable Assemblies suitable for outdoor or harsh-environment applications?

Yes, they are. These solutions can be used in a variety of challenging environments, including outdoors. Available WSOR cables improve reliability in harsh factory-floor applications.

Do these products meet specific industry standards or certifications?

Yes, M12 Cable Assemblies meet IEC specification 61076-2-101. Molex also offers push-pull variants that meet IEC specification 61076-2-010.

Are there customization options available for M12 Cable Assemblies?

Yes, some customization may be available—contact Molex for details.

What are the advantages of using circular hybrid technology (CHT) cable assembly?

The CHT design optimizes space by combining power and signal functionality into a single cable assembly incorporating both 19 and 26 AWG wires. It offers high current capacity, provides EMI shielding to help maintain excellent signal integrity for reliable data transmission, and features a rugged design for durability in challenging conditions.

What are the benefits of cable assemblies with M12 push-pull connectors?

Cable assemblies with M12 Ultra-Lock push-pull connectors enable operators to mate or unmate connectors up to eight times faster than with threaded connectors, accelerating installation and reducing system downtime. Ultra-Lock connectors feature an audible click when properly mated, helping ensure reliable connections and preventing connections that are too loose or too tight.