Back to Industries & Applications
Features and Benefits
In high vibration environments such as automotive and major appliances, DuraClik Connectors ensure a secure and reliable connection due to their retention force of up to 100N. The independent secondary lock (ISL) ensures terminals are fully inserted and securely locked, reducing the risk of signal loss or disconnection. The audible “click” upon proper mating and built-in inertia lock help reduce installation errors and enhance reliability. With extreme thermal conditions being specifically problematic, DuraClik Connectors are engineered to withstand high temperatures by delivering robust performance even in environments up to 125°C.
Duraclik Connectors, available with two to 15 circuits — including 13- and 15-circuit receptacle housings — offer options for tin and gold plating as well as vertical and right-angle header orientations. These features make them suitable for a wide range of applications including automotive LED lighting and washing machines. They are versatile enough to adapt to numerous design needs and meet rigorous automotive requirements conforming to LV214 (S2 vibration), ES91500-03, and SAE/USCAR-21 standards.
Inner positive lock:
• Provides secure mating and space savings
• Prevents latch breakage from wire tangling
Enclosed contact design:
• Protects contact against dust and debris
• Avoids tangling during harness assembly
Gold and Tin plating available:
Allows for crimp terminal variation
Featured Videos
Applications by Industry
Air-Conditioning
Center Stack System
Cranes
Domain Control Unit
Electric Vehicles
Exterior and interior lighting
Heads-Up Display
Instrument Cluster
Inverter
Shift levers and steering components
Tractors
Trucks
Wiper and blinker levers
Zonal Architecture
Zonal Control Unit
Factory automation
Industrial machinery
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What makes DuraClik Connectors suitable for high-vibration environments?
DuraClik Connectors are designed with up to 100N retention force to ensure secure and reliable connections even in high-vibration conditions. Additionally, features like the independent secondary lock (ISL) and the audible “click” upon proper mating further enhance stability and prevent accidental disconnections, making them ideal for demanding automotive and industrial applications.
What temperature ranges can DuraClik Connectors operate in?
DuraClik Connectors are capable of operating in a wide temperature range from -40°C to 125°C. This high-temperature tolerance makes them suitable for environments requiring robust thermal stability, such as automotive lighting and consumer white goods.
Are DuraClik Connectors compliant with automotive industry standards?
Yes, DuraClik Connectors meet stringent automotive industry standards, including LV214 (S2 vibration), ES91500-03 and SAE/USCAR-21. This compliance ensures that the connectors are suitable for high-performance and high-reliability automotive applications.
How do DuraClik Connectors optimize space in PCB design?
The DuraClik 2.00mm-pitch wire-to-board connector system features a compact design that helps save space on the PCB. Available in various configurations, including vertical and right-angle headers, these connectors allow for efficient use of PCB real estate, which is crucial for modern automotive and industrial electronics designs.