Designing Domain Control Units
Automotive technology is changing rapidly, presenting automotive design engineers with complex challenges when designing DCUs. They must create systems that seamlessly integrate growing numbers of electronic control units (ECUs), manage high-speed data transmission, and account for factors like electromagnetic interference (EMI), space constraints and harsh environments. Meeting these demands while ensuring manufacturability, scalability, security and cost-effectiveness makes design even more complicated.
Molex answers these evolving requirements with innovative and flexible connector solutions geared to the rigorous demands of the automotive industry. Key features and benefits of Molex solutions include:
- High-speed communication to support advanced driver assistance systems, autonomous driving capabilities, and immediate data analysis and decision making
- Space savings and durability with miniaturized and high-density interconnects designed with robust housing designs for dependable operation in critical applications
- Versatile and secure connectivity through a wide range of power, data and signal connectors with features like multiple actuators and auto-locking to provide dependable and long-lasting performance
Featured Products
Inside the Domain Control Unit Connectors
For the compact confines of the DCU, Molex offers high-density, space-saving designs that allow more functionality to be handled in a smaller space, enabling the DCU to serve as the cornerstone of a connected and responsive automotive electronics system. These interconnect solutions offer compact and durable designs with sidewall protection, and versatile actuator options to enable innovative DCU applications.
Stack Height | Circuits | Wire-to-Board | Board-to-Board | |
---|---|---|---|---|
FFC/FPC Connectors | 2 to 120 | X | ||
Mirror Mezz Connectors | 5.00, 8.00, 11.00mm | Up to 270 | X | |
SlimStack Connectors | 0.60 to 16.00mm | 6 to 240 | X |
Outside the Domain Control Unit Connectors
To help design engineers ensure reliable performance in challenging conditions, Molex offers a varied suite of sealed, high-density, high-speed and hybrid interconnect solutions. These connectors support growing power and data transmission demands in electric vehicles and advanced automotive architectures while simplifying system design work and streamlining assembly for improved manufacturability.
Terminal Size | Circuits | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
CMC / CMX Connectors | 0.64, 1.50, 2.80mm | 22 to 154 | X | X | |
Compactus Connectors | 0.50, 1.00, 2.80mm | 48 to 186 | X | X | |
ConnTAK50 Connectors | 0.50mm | 2 to 22 | X | ||
DuraClik Connectors | 2.00mm | 2 to 15 | X | ||
Mini50 Connectors | 0.50, 1.20mm | 2 to 38 | X | X | X |
MX-DaSH Connectors | 0.50, 1.20, 1.50, 2.80, 4.80mm | Multiple, modular, hybrid | X | X | X |
stAK50h Connectors | 0.50, 1.20, 2.80, 6.30mm | 12 to 56 | X |
High-Speed Domain Control Unit Connectors
Meeting the speed and bandwidth requirements of complex electronics in today’s vehicles, such as safety systems and wireless devices, requires specialized solutions. High-speed data connectors from Molex provide up to 20 GHz data speeds in a design customized to automotive industry demands. Features include space-saving package sizes, robust termination system and shielded contacts for reliability in critical applications.
Cable | Ports | Sealed | Wire-to-Board | Wire-to-Wire | |
---|---|---|---|---|---|
High-Speed FAKRA Mini (HFM) Interconnect System | Coaxial | Single, dual, quad, custom | X | X | X |