Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||
---|---|---|---|---|---|---|
735912038 | Surface Mount Single Junction Isolator 3400-3800 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.100/g | -40° to +105°C |
735912039 | Surface Mount Single Junction Isolator 3400-3800 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.100/g | -40° to +105°C |
735912040 | Surface Mount Single Junction Circulator 3400-3800 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912041 | Surface Mount Single Junction Circulator 3400-3800 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +105°C |
735912042 | Surface Mount Single Junction Circulator 5150-5925 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912043 | Surface Mount Single Junction Circulator 3500-4100 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912044 | Surface Mount Single Junction Circulator 3400-3600 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912045 | Surface Mount Single Junction Circulator 3400-3600 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +105°C |
735912046 | Surface Mount Single Junction Circulator 2496-2690 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912047 | Surface Mount Single Junction Circulator 2496-2690 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +105°C |
735912048 | Surface Mount Single Junction Circulator 3300-3800 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +110°C |
735912049 | Surface Mount Single Junction Circulator 3300-3800 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +110°C |
735912050 | Surface Mount Single Junction Circulator 2300-2400 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +110°C |
735912051 | Surface Mount Single Junction Circulator 2300-2400 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +110°C |
735912052 | Surface Mount Single Junction Circulator 4500-5000 MHz, Clockwise, 10.0mm Diameter | No | 10.0mm | Clockwise | 3.000/g | -40° to +105°C |
735912053 | Surface Mount Single Junction Circulator 4500-5000 MHz, Counterclockwise, 10.0mm Diameter | No | 10.0mm | Counterclockwise | 3.000/g | -40° to +105°C |
735912054 | Surface Mount Single Junction Isolator 753-803 MHz, Clockwise, 23.0mm Diameter | No | 23.0mm | Clockwise | 30.500/g | -40° to +115°C |
735912055 | Surface Mount Single Junction Circulator 3700-3980 MHz, Clockwise, 15.0mm Diameter | No | 15.0mm | Clockwise | 7.243/g | -40° to +105°C |
735912056 | Surface Mount Single Junction Circulator 3700-3980 MHz, Counterclockwise, 15.0mm Diameter | No | 15.0mm | Counterclockwise | 7.243/g | -40° to +105°C |
735912057 | Surface Mount Single Junction Circulator 2300-2400 MHz, Clockwise, 15.0mm Diameter | No | 15.0mm | Clockwise | 7.108/g | -40° to +115°C |
735912058 | Surface Mount Single Junction Circulator 2300-2400 MHz, Counterclockwise, 15.0mm Diameter | No | 15.0mm | Counterclockwise | 7.107/g | -40° to +115°C |
735912059 | Surface Mount Single Junction Circulator 2496-2690 MHz, Clockwise, 15.0mm Diameter | No | 15.0mm | Clockwise | 7.888/g | -40° to +105°C |
735912060 | Surface Mount Single Junction Circulator 2496-2690 MHz, Counterclockwise, 15.0mm Diameter | No | 15.0mm | Counterclockwise | 7.889/g | -40° to +105°C |
735912061 | Surface Mount Single Junction Circulator 3400-3600 MHz, Clockwise, 15.0mm Diameter | No | 15.0mm | Clockwise | 7.225/g | -40° to +115°C |
735912062 | Surface Mount Single Junction Circulator 3400-3600 MHz, Counterclockwise, 15.0mm Diameter | No | 15.0mm | Counterclockwise | 7.225/g | -40° to +115°C |