- Part Number
- 735912040
- Category
- Isolators and Circulators
Physical Specifications
- Diameter
- 10.00mm
- Direction
- Clockwise
- Net Weight
- 3.000/g
- Temperature Range Operating
- -40° to +105°C
Electrical Specifications
- Average Power Max Watts
- 50
- Frequency
- 3400-3800 MHz
- Imd3
- -60 dBc Max 2x5W, 1 MHz Space
- Impedance
- 50Ω
- Insertion Loss Il Max DB
- 0.3
- Isolation Is Min DB
- 20
- Peak Power Watts
- 500
- Return Loss S11 DB
- 20
Keywords: 73591-2040, 0735912040
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863