Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22288020 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, Tin (Sn) Plating, Mating Pin Length 6.20mm (.244\) | No | Yes | 2 | 2 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.151/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288021 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, Tin (Sn) Plating, Mating Pin Length 8.23mm (.324\) | Yes | 2 | 2 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.165/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288022 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, 0.38µm (15µ\) Gold (Au) Selective Plating, Mating Pin Length 6.20mm (.244\) | No | Yes | 2 | 2 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.151/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288023 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, 0.38µm (15µ\) Gold (Au) Selective Plating, Mating Pin Length 8.23mm (.324\) | No | Yes | 2 | 2 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.165/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288024 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, 0.76µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | Yes | 2 | 2 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.151/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.762µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288025 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 2 Circuits, 0.76µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | No | Yes | 2 | 2 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.165/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.762µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288030 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, Tin (Sn) Plating, Mating Pin Length 6.20mm | Yes | 3 | 3 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.210/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288031 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, Tin (Sn) Plating, Mating Pin Length 8.23mm | Yes | 3 | 3 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.231/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288032 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | No | Yes | 3 | 3 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.210/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288033 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | No | Yes | 3 | 3 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.231/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288034 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, 0.76µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | Yes | 3 | 3 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.210/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.762µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288035 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, 0.76µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | No | Yes | 3 | 3 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.231/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.762µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288040 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 4 Circuits, Tin (Sn) Plating, Mating Pin Length 6.20mm | No | Yes | 4 | 4 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.280/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288041 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 4 Circuits, Tin (Sn) Plating, Mating Pin Length 8.23mm | No | Yes | 4 | 4 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.308/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288042 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | No | Yes | 4 | 4 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.280/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288043 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | No | Yes | 4 | 4 | 100 | 94V-0 | No | Yes | Gold | 0.308/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole | ||||||
22288050 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 5 Circuits, Tin (Sn) Plating, Mating Pin Length 6.20mm | No | Yes | 5 | 5 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.353/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288051 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 5 Circuits, Tin (Sn) Plating, Mating Pin Length 8.23mm | No | Yes | 5 | 5 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.388/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288052 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 5 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | No | Yes | 5 | 5 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.353/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288053 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 5 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | Yes | 5 | 5 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.388/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288060 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 6 Circuits, Tin (Sn) Plating, Mating Pin Length 6.20mm | No | Yes | 6 | 6 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.421/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288061 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 6 Circuits, Tin (Sn) Plating, Mating Pin Length 8.23mm | No | Yes | 6 | 6 | Black | 25 | 94V-0 | No | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.463/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 2.540µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288062 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | No | Yes | 6 | 6 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.421/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole |
22288063 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Mating Pin Length 8.23mm | Yes | 6 | 6 | Black | 100 | 94V-0 | No | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.463/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | 0.381µm | 2.540µm | Yes | No | Partial | No | See Product Specification | Through Hole | |
22288064 | KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Mating Pin Length 6.20mm | No | Yes | 6 | 6 | 100 | 94V-0 | No | None | Gold | 0.421/g | 1 | Right Angle | Bag | 3.05mm | No | None | 1.60mm | 2.54mm | Yes | No | Partial | No | See Product Specification | Through Hole |