KK 254
- Part Number
- 22288032
- Category
- PCB Headers and Receptacles
KK 254 Breakaway Header, Right-Angle Surface Mount Compatible, 3 Circuits, 0.38µm Gold (Au) Plating, Mating Pin Length 6.20mm, Bag
Physical Specifications
- breakaway
- Yes
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 100
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Through Hole
- netWeight
- 0.210/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Bag
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.05mm
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- platingMinMating
- 0.381µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- shrouded
- Unshrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +80°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 500V
Keywords: 22-28-8032, 0022288032
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863