Skip to main content

Industrial Solutions

Micro-Change M12 Connectors and Cable Assemblies

Delivering rugged, compact and flexible connectivity solutions, sealed Micro-Change M12 Connectors and Cable Assemblies support data, signal and power transmission for industrial sensor, actuator and network infrastructure applications. They use the industry-standard M12 form factor and meet IEC specifications.

Locking Style NEMA Rating Industry Standards
Threaded  IP67 Built to IEC

Circular Industrial Cordsets

Circular Industrial Connectors

Industrial Tees and Splitters

Passive Distribution Boxes

Industrial Accessories

Features and Benefits


Micro-Change connectors are designed to withstand harsh-industrial and weather environments with superior quality that assures very reliable connections for control elements in automated equipment. These high-quality connectors allow fast and simple replacement of sensors, encoders, switches and other input and output devices in industrial machinery.

Available in 2- through 5-, 8- and 12-pole IEC compliant configurations, single- and dual-keyway designs, with straight and 90° plugs, the Micro-Change comprehensive offering provides a complete connectivity solution.

With the introduction of Harsh Duty receptacles, Molex expands the applicability of M12 connectors to more demanding environments, Brad Micro-Change M12 Harsh-Duty Receptacles offer a sealed connection with superior EMI/RFI shielding in high-vibration systems, which makes them ideal for petrochemical, and commercial-vehicle Class 2 applications.


Heavy-duty die-cast construction and IEC 61076-2-101 compliant design
Robust housing provides superior Electro Magnetic Interference (EMI) and Radio Frequency Interference (RFI) protection
Meets CE industry requirements

Anti-vibration feature
Prevents the coupler from loosening even under extreme vibration

Water-tight panel-mount design
Enables enclosure meets NEMA 6P and IP67 protection

Gold over palladium/nickel plating design
Provides a longer-lasting, high-performance electrical contact

M12 design meets IEC specifications
Industry-standard interface compatible with a wide array of sensors and switches

Complete LED Machine Lighting Solutions
Machine Lights package includes LED light, mounting brackets and M12 cordsets and connectors
Simplifies ordering by condensing an entire lighting systems into single order numbers

Rated to 250V AC/DC, up to 4.0A
Ideal for Class 2 power and network circuit applications

Datasheets and Guides


Applications


Commercial & Industrial Vehicles

Commercial & Industrial Vehicles

Construction and mining equipment
Sensors

Automated assembly equipment
Conveyor systems
Material handling
Packaging equipment
Pick-and-place robots

This is not a definitive list of applications for this product. It represents some of the more common uses.