Advanced Solutions for Cardiovascular Catheter Design
Cardiologists see potential in smaller-diameter catheters for less invasive procedures and easier navigation of complex vascular pathways. At the same time, they look for precise, high-resolution imaging for safer and more effective insertions and investigations. And like all critical medical devices, cardiovascular catheters need to perform consistently, without failure.
To improve upon cardiac catheter design, engineers require compact connectors that minimize the size and weight of the device without sacrificing performance; high-efficiency optical fibers and waveguides to transmit light with minimal loss and heat generation; and in-parallel, low-power electronics with advanced power management integrated circuits (ICs) to conserve battery life.
Molex delivers high-density interconnect solutions, advanced optical fibers and low-power electronic designs that make these improvements possible. The precise impedance matching and high-quality materials in Molex connectivity solutions help to realize new levels of signal integrity, advancing miniaturization, imaging resolution and the overall reliability of cardiac catheter systems.
Featured Products
Connectors and Interconnect Solutions for Cardiac Catheters
Miniaturization and space optimization techniques create more compact, lighter-weight catheters that minimize invasiveness and improve maneuverability within delicate vascular structures. Molex offers advanced connectors and interconnect solutions that meet the exacting requirements of miniaturized medical devices. High-density, precision-engineered components deliver reliable performance in space-constrained applications and provide the flexibility demanded by catheter movement, while maintaining the strength and durability necessary for medical environments.
Pitch | Circuits | Current (Max. Derating) | Potting Capable | |
---|---|---|---|---|
Micro-Lock Plus | 1.25mm | 2 to 16 (single row) 8 to 42 (dual row) |
3.6A | X |
2.00mm | 2 to 16 | 4.7A |
Pitch | Mated Height | Circuits | Current | |
---|---|---|---|---|
SlimStack Connectors | 0.35 to 1.25mm | 0.60 to 16.00mm | 6 to 240 | 15.0A |
FFC / FPC Connectors | 0.20 to 2.00mm | 2 to 120 |
Optical Components for Cardiovascular Catheters
For cardiologists to gain clear and accurate results, device output needs to be free from interference that can distort images and skew readings. Ideally, cardiovascular catheters should achieve reliable signal integrity across the entire length of the device. Advanced optical components from Molex, including high-efficiency optical fibers and waveguides, maximize light transmission with minimal loss. These components are engineered with high-quality optical materials to optimize clarity and reduce signal degradation, producing sharper images and improved diagnostic capabilities in catheter-based procedures.
Mode | Routing | Connector Type | |
---|---|---|---|
Optical Flex Circuits | Singlemode, Multimode, Hybrid | Standard, 3D | MTP, HBMT, MXC, LC, SC |
Power Solutions in Cardiac Catheter Technology
Designers of cardiac catheters employ low-power electronics to minimize heat generation and reduce power consumption — both critical issues for maintaining device performance and patient safety. Molex provides innovative power solutions that enhance low-power designs, ensuring efficient power delivery to all of the integrated components within the catheter for a wide range of connectivity needs.
Pitch | Circuits | Wire Gauge | Current | Voltage | |
---|---|---|---|---|---|
PicoClasp Connectors | 1.00mm | 2 to 50 | 2.0A | ||
PicoBlade Connectors | 1.25mm | 2 to 15 | 32 to 26 AWG | ||
Nano-Fit Power Connectors | 2.50mm | 26 to 20 AWG | Up to 8.0A | 250V | |
Micro-Fit Connectors | 3.00mm | 30 to 18 AWG | Up to 10.5A | 600V | |
Mini-Fit Connectors | 4.20mm | 28 to 14 AWG | Up to 13.0A | 600V | |
Mega-Fit Connectors | 5.70mm | 16 to 10 AWG | Up to 30.0A | 600V |
Cable Assemblies for Cardiovascular Catheters
When designing cardiovascular catheters, engineers look to maintain signal integrity by reducing both internal and external interference and minimizing signal loss. Molex cable assemblies are designed with advanced shielding to guard against EMI and RFI, ensuring consistent and clear signal transmission. Additionally, high-quality materials and precision manufacturing in connectivity solutions prevent signal degradation, promoting reliable and accurate data transfer along the entire length of cable.
Sensors for Cardiac Catheter Design
Accurate sensor output is a critical objective in cardiovascular catheter development, where engineers must address temperature variations and define precision levels. Molex's pre-calibrated negative temperature coefficient (NTC) sensors eliminate the need for calibration, delivering reliable temperature measurements with higher performance than standard alternatives due to their precise manufacturing tolerances.
Operating Temperature | Beta Range | Resistance Range | |
---|---|---|---|
NTC Ring Temperature Sensor Cable Assemblies | -40 to +105°C (with connector), -40 to +150°C (with leads) | 3K to 5K | 1K to 100K Ohms |
Cardiovascular Catheter Enclosure Solutions
Protective enclosures on cardiovascular catheters should be designed for ease of manufacturing to improve production efficiency, using biocompatible materials that meet strict medical regulatory standards for patient care. Phillips Medisize, a Molex company, assists medical device designers in streamlining production processes, selecting materials and achieving final product compliance.