Enhancing Industrial Automation with PLC Connectivity
Programmable logic controllers (PLCs) are required to execute complex automation tasks with deterministic behavior and dependable communication across increasingly dense I/O architectures. These systems process large volumes of sensor and actuator data while operating on factory floors where electrical noise, vibration and environmental stress are unavoidable. Weak or inconsistent connections can introduce latency, interrupt control loops or contribute to unexpected downtime, making connectivity a crucial factor in overall system robustness.
Meeting these demands requires interconnect solutions that enable fast data transfer, sufficient bandwidth and controlled electrical performance as channel counts and data rates increase. Power distribution must remain stable across varying loads and interfaces exposed to the industrial environment must tolerate mechanical stress, temperature variation and electromagnetic interference without compromising operation.
Molex supports PLC design requirements by offering a broad range of interconnect solutions developed for industrial automation systems. High-speed backplane and board-to-board connectors help maintain data throughput for core processing functions, while compact power connectors support efficient system-level power distribution. For field connections, M12 interfaces and industrial-grade cable assemblies provide resistance to environmental stressors, enabling PLC platforms to maintain dependable operation throughout long service lifecycles.
Featured Products
CPU Module Solutions for PLCs
PLC central processing unit (CPU) modules rely on high‑performance, space‑saving connectors to support fast and dense data transfer between PCBs while ensuring consistent signal integrity in compact, durable designs. With high‑speed backplane and high-density mezzanine solutions, Molex connectors and cable assemblies provide high‑bandwidth connectivity with strong signal integrity for compact, complex CPU module designs.
PCB Interconnect
| Signal Speed | Density | Impedance | |
|---|---|---|---|
| Impact Backplane Connectors | 25Gbps | 80 pairs per linear inch | 85, 100 Ohms |
| Pitch | Mated Height | Circuits | Current (Max.) | |
|---|---|---|---|---|
| HD Mezz Connectors | 1.20 to 2.00mm | 16.00 to 38.00mm | 81 to 351 |
2.0A |
I/O Connectivity
| Circuits | Current (Max.) | Durability | |
|---|---|---|---|
| D-Sub Connectors | 0 to 50 | 7.5A | 50, 200, 500 cycles |
| Pitch | Circuit or Ports | Current | Data Rate | Sealed | Cable Type | |
|---|---|---|---|---|---|---|
| HSAutoLink Connectors | 1.27mm | 6, 12 | 1.5A |
13Gbps | X | Twisted pair |
| High-Speed FAKRA Mini (HFM) Coaxial Cable | Single, dual, quad, custom | 20Gbps | X | Coaxial |
| Pitch | Circuits | Current | Wire Gauge | Voltage (Max.) | Operating Temperature | |
|---|---|---|---|---|---|---|
| Mini-Fit Connectors | 4.20mm | 4 to 18 | Up to 20.5A | 28 to 14 AWG | 600V | -40 to +125°C |
| SlimStack Connectors | 0.35 to 1.25mm | 6 to 240 | Up to 15.0A | 100V | -40 to +125°C | |
| FFC/FPC Connectors | 0.20 to 2.00mm | 2 to 120 | 0.5A | 50V | -40 to +150°C | |
| Premo-Flex FFC Jumpers | 0.25 to 1.25mm | 2 to 120 | 0.2 to 1.4A | 60V | -40 to +105°C |
Power Supply Connectors for PLCs
Power components should ensure high performance and reliability while also optimizing power consumption. Low-loss power connectors from Molex feature high voltage and current capabilities together with a low-profile design that shields contacts from dust and debris in harsh environments.
| Pitch | Current (Max.) | Voltage (Max.) |
Wire Gauge | Configuration | |
|---|---|---|---|---|---|
| DuraClik Connectors | 2.00mm | 3.0A | 250V | 30 to 22 AWG | Wire-to-board |
| Super Sabre Connectors | 7.50mm | 34.0A | 12 to 10 AWG | Wire-to-board, Wire-to-wire |
| Circuits | IP Rating | Specifications | Terminal Size | |
|---|---|---|---|---|
| Mini50 Connectors | 4 to 38 | IP67, IP69K (sealed version) |
Conforms to USCAR-2, GMW3191 | 0.50mm |
| Circuits | Current (Max.) | Durability | |
|---|---|---|---|
| D-Sub Connectors | 0 to 50 | 7.5A | 50, 200, 500 cycles |
Interface Module Connectors for PLCs
Components connecting the PLC to other control cabinet components must endure harsh industrial conditions such as dust, moisture, and extreme temperatures. Rugged, compact Molex connectors feature excellent EMI and RFI protection; IP67/IP68-rated sealing for protection against environmental ingress; and heavy-duty die-cast construction that meets IEC 61076-2-101 standards.
| Coding | Poles | IP Rating | Field Attachables | Shielded | Cable Material & Length | |
|---|---|---|---|---|---|---|
| Micro-Change M12 Connectors | X-Code, D-Code | 4, 8 | IP67, IP68 | X | X | PUR, PVC, weld-slag oil-resistant (WSOR) TPE, up to 100.0m |
| Circuits | Current | Data Speed | Voltage (Max.) | Operating Temperature | |
|---|---|---|---|---|---|
| USB Connectors | Up to 25 | 3.0, 5.0, 6.0A | Up to 40Gbps | 48V | -40 to +85°C |
| Current (Max.) | Durability (Max.) | Voltage | |
|---|---|---|---|
| Modular Jacks and Plugs | 1.5A | 500 cycles | 150V AC RMS |
PLC Cables & Connectors Frequently Asked Questions
How can vibration and electrical noise compromise connector retention and signal integrity in PLC applications?
In PLC systems, vibration and electrical noise undermine connector reliability. Vibration can loosen mechanical interfaces and electrical noise can degrade signal integrity. When retention is insufficient, vibration may reduce contact force and trigger intermittent signal interruptions. Maintaining robust signal transmission in noisy environments requires connectors designed with shielding and grounding features. Connectors engineered with stable mechanical retention and resilient electrical interfaces, such as DuraClik Connectors, provide dependable performance in demanding PLC applications.
Which connector features mitigate heat buildup and ensure thermal stability in PLC power and I/O modules?
Proper connector materials and geometry can limit heat buildup from current flow, ensuring reliability in PLC power and I/O modules. Geometric features such as adequate creepage, clearance and optimized contact dimensions help minimize excess heat, while high‑temperature‑rated materials, like those used in SlimStack Connectors, provide resilience against thermal stress to ensure dependable operation. Selecting connectors with suitable materials and optimized geometry mitigates current derating risk and supports long‑term performance in PLC power and high‑current interconnects.
How does connector selection reduce wiring errors and shorten installation time in PLC modules?
Connectors that combine error‑proofing features with quick, tool‑free installation mechanisms help prevent wiring mistakes and shorten PLC assembly time. Error‑prevention elements like polarization, keying and pre‑terminated cables minimize wiring faults in PLC systems. Assembly efficiency is further improved with plug‑and‑play modules and connectivity solutions that offer standardized form factors. Connectors that support rapid installation and safeguard against miswiring improve the efficiency and reliability of PLC assembly and maintenance.
Which connector features should be considered in the design of compact PLCs?
Compact PLCs require connectors that balance space efficiency with ease of assembly, while providing sufficient current capacity and durability for industrial operating conditions. While space efficiency depends on board‑to‑board and wire‑to‑board connectors with small footprints and high contact density, ease of assembly relies on solutions that provide adequate clearance, straightforward mating and controlled cable bend radius. The choice of space‑efficient yet easily assembled connectors streamlines the design of compact PLCs.